AN 354 Tube Expander Fittings For 38 mm OD x 1.5 mm Wall Thickness Round Tubing

Tube Expander Fittings AN 354: For 38 mm OD x 1.5 mm Wall Thickness Round Tubing

Product description

AN 354 Tube Expander Fittings are typically used with aluminum, plated steel or stainless steel tubing, to join tubing to other tubing via the use of bolts. The different sizes accommodate a connection of 38 mm tubing to tubing with 38, 48 or 60 mm diameters.

Specification

  • Tube expander fittings
    • Black
    • Reinforced polyamide plastic

  • Fasteners
    • Stainless steel AISI 304

RoHS

Hide technical drawing
AN 354 Tube Expander Fittings For 38 mm OD x 1.5 mm Wall Thickness Round Tubing sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Tubing Size
d2
Accomodates Tubing Size
1.501.501.892.36

Build & Price

d1
d2
d1
d2

Selected Part

Total (net)
US$15.97
In Stock: 6
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$15.97
1024US$14.64
2549US$13.31
≥ 50US$11.98
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.154 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

AN 354-38-38AN 354-38-48AN 354-38-60

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback