l1 | l2 | a | d1 | d2 | h1 | h2 | l3 | l4 | l5 | m1 | m2 | s |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.38 | 2.52 | 0.08 | 0.22 | 0.31 | 0.63 | 0.35 | 0.63 | 1.22 | 0.24 | 0.75 | 0.75 | 0.33 |
The hinge section is to be attached to the door frame with the octagon holder. The caps are removable, allowing the pin to be inserted from both sides. The fixed hinge section can so be attached to a door frame positioned either on the left or on the right. |
First insert the pin such that the reference marking of the pin coincides with the arrow at the hinge. The eccentric pin is to be placed in eight positions via the octagon. Depending on position, I1 changes: min. 34.5 / max. 35.5. |
||||||||||
To align the door, the eccentric pin of the top and bottom hinge may be turned into the required position. |
|||||||||||
Hinge 1: Turn pin counter-clockwise Hinge 2: Turn pin clockwise |
Hinge 1: Turn pin clockwise Hinge 2: Turn pin counter-clockwise |
Door to be unhinged |
Door not to be unhinged |
||||||||||
Top hinge section: |
Min | Max | Price |
---|---|---|
1 | 9 | $7.03 |
10 | 249 | $6.77 |
250 | 499 | $6.39 |
≥ 500 | $5.75 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
JW Winco