EN 189 Serrated Locking Plates Plastic

Serrated Locking Plates EN 189: Plastic
ELESA original design
code: RDB
Type: B - With bore d3 in the center, with two countersunk bores for socket cap screws

Product description

With serrated locking plates EN 189, components can be adjusted and locked form-fit at a defined angle.

The tooth count of 60 enables the adjustment in 6° steps, resulting in the indexing positions listed in the separate table.

The range of designs makes these plates adaptable for almost any application in this particular field. Thrust springs GN 187.2 can be placed between the locking plates during installation, allowing a clean separation upon removal.

Specification

  • Plate
    Plastic
    Technopolymer (Polyamide PA-HP)
    • Glass fiber reinforced
    • Temperature resistant up to 176 °F (80 °C)
    • Black, matte finish

  • Hex nut inserts (Type D / DC)
    Stainless steel AISI 304

RoHS

Accessory

GN 187.2 Conical Thrust Springs (Stainless Steel)

Hide technical drawing
EN 189 Plastic Serrated Locking Plates sketch

Part Options / Table

Type

BWith bore d3 in the center, with two countersunk bores for socket cap screws
DWith bore d3 in the center, with two hex nuts to screw on
BCWith bore d3 in the center, with two countersunk bores for socket cap screws, with a guide
DCWith bore d3 in the center, with two hex nuts to screw on, with a guide
Show / Hide columns

Metric

d1z
Tooth count
d2d3d4d5d6d7d8h1h2h3h4
(2 x h2)
mA/F
in mm
w min.
Stroke
1.26600.930.250.200.16M 40.201.400.370.350.320.710.7170.05
1.57601.180.330.240.20M 50.241.710.470.450.410.900.9180.05

Build & Price

Outer diameter d1
Tooth count z
Type




Outer diameter d1
Tooth count z
Type




Possible Angles / Index Positions

z
Tooth count

Angle
steps

Possible Angles / Index Positions

60

Skala 0 bis 90 (6° Schritte)

Selected Part

Total (net)
US$11.28
In Stock: 12
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
16US$11.28
799US$10.87
100249US$10.26
≥ 250US$9.23
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.019 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 189-32-60-BEN 189-32-60-DEN 189-32-60-BCEN 189-32-60-DCEN 189-40-60-BEN 189-40-60-DEN 189-40-60-BCEN 189-40-60-DC

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback