EN 519.1 Cylindrical Handles Technopolymer Plastic, Press-On Type

Photo

EN 519.1 Technopolymer Plastic Cylindrical Handles, Press-On Type
ELESA original design
code: I.580 N

Product description

Information

The use of cylindrical handles EN 519.1 eliminates the need for a thread on the shaft.

These cylindrical handles are assembled onto a shaft using a plastic mallet. During mounting, easy blows with a soft mallet are sufficient to drive the handle into place. The shaft end should be slightly rounded or chamfered (30°).

In order to increase the elasticity, the bore is equipped with longitudinal ribs that provide a very firm seating of the handle onto the shaft.

These handles fit absolutely vibration-tight.

Specification

Plastic
Technopolymer (Polypropylene PP)

  • Shock-resistant
  • Temperature resistant up to 176 °F (80 °C)
  • Black, matte finish

RoHS

Technical drawing

3D
Hide technical drawing
EN 519.1 Technopolymer Plastic Cylindrical Handles, Press-On Type sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Bore diameter
d3l1l2
min.
0.71B 8-0.591.571.10
0.83B 10-0.671.971.38
0.91B 10B 120.752.561.77
1.02B 12B 140.833.151.97
1.10B 15B 160.873.542.36

Build & Price

3D Product Configurator
Handle diameter d1
Bore diameter d2

Selected Part

Total US Dollars (net)
$1.95
In Stock: 196
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$1.95
10249$1.88
250499$1.78
≥ 500$1.60
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.016 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.