EN 519.6 Cylindrical Handles Technopolymer Plastic, with Molded-In Thread, Softline

Photo

EN 519.6 Technopolymer Plastic Cylindrical Handles, with Molded-In Thread, Softline
ELESA original design
code: I.680 SOFT
Softline

Product Family Softline

Softline standard parts feature a soft and slip-proof surface and provide better force transfer between hand and operating element – especially in moist, oily, hot or cold ambient conditions.

  • permanent elastomer sheathing
  • better force transfer
  • safe operation in moist or oily conditions
  • ergonomically advantageous
Show all Softline products
FDA

FDA

The FOOD AND DRUG ADMINISTRATION is a federal agency of the United States Department of Health and Human Services, one of the United States’ executive departments. The FDA is responsible for many things including food safety. The FDA has a positive list of substances that are allowed to come into contact with foods and beverages.

Product description

Information

The Softline coating of cylindrical handles EN 519.6 makes them particularly ergonomic and easy to grip.

The soft, slip-proof contact area improves the grip both in damp (hand perspiration) and in dry ambient conditions, as well as in the event of oily surfaces and in very high or very low temperatures.

Specification

Body
Plastic
Technopolymer (Polypropylene PP)


Softline coating
Elastomer (TPE) 70 Shore A

  • Chemically bonded with the plastic body
  • FDA compliant plastic granulate
  • Temperature resistant up to 176 °F (80 °C)
  • Black, matte finish

RoHS

Technical drawing

3D
Hide technical drawing
EN 519.6 Technopolymer Plastic Cylindrical Handles, with Molded-In Thread, Softline sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1  ±0.02d2d3l1l2
min.
l3
0.94M 80.812.561.180.28
0.94M 100.812.561.570.28
1.02M 80.833.151.570.28
1.02M 100.833.152.170.28
1.02M 120.833.152.170.28
1.10M 100.873.542.200.28
1.10M 120.873.542.280.39

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2

Selected Part

Total US Dollars (net)
$7.91
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$7.91
10249$7.62
250499$7.19
≥ 500$6.47
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.060 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.