EN 543.2 Fluid Sight Glasses Plastic

Fluid Sight Glasses EN 543.2: Plastic
Original design
code: HGFT.
Type: A - With reflector
Color: RT - Red, shiny finish

Product description

The sight glass of fluid sight glasses EN 543.2 is molded in the body during the injection process and is therefore absolutely leak tight.

The seal is embedded in a radial recess, and thus cannot be squeezed out during tightening.

The red version indicates a "control point".

Assembly note:
For wall thicknesses below 0.16 in (4 mm), use thin hex nuts GN 7430.

Specification

  • Body
    Plastic
    Technopolymer (Polyamide PA)
    • Temperature resistant up to 212 °F (100 °C)
    • Pressure resistant up to 3 bar

  • Sight glass
    Plastic
    Crystal clear Polyamide PA-T

  • Seal
    Rubber NBR (Perbunan®)

  • Reflector
    Aluminum
    Anodized finish, natural color

RoHS

Accessory

Thin Hex Nuts GN 7430
Weld Bushings GN 7490 (Steel)

Hide technical drawing
EN 543.2 Plastic Fluid Sight Glasses sketch

Part Options / Table

Type

AWith reflector
BWithout reflector
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d3l1l2sRecommended
tightening torque
in Nm
0.59*1/2 NPT1.100.390.330.946 ... 8
0.71*3/4 NPT1.380.390.331.268 ... 10
0.91*1 NPT1.690.430.371.5010 ... 12
* Only available in black with reflector
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3l1l2sRecommended
tightening torque
in Nm
0.43G 3/80.940.310.280.874 ... 8
0.59G 1/21.100.390.330.946 ... 8
0.71G 3/41.380.390.331.268 ... 10
0.91G 11.690.430.371.5010 ... 12
1.18G 1 1/41.970.430.351.8112 ... 15
1.57G 22.680.470.432.3612 ... 15
* Only available in black with reflector

Build & Price

Diameter d1
Pipe thread d2
Type


Color
Red
Black
Diameter d1
Pipe thread d2
Type


Color
Red
Black

Assembly note

For wall thicknesses below 0.16 in (4 mm), use GN 7430 thin hex nuts.

Selected Part

Total (net)
US$7.10
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
16US$7.10
799US$6.84
100249US$6.46
≥ 250US$5.81
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 543.2-11-G3/8-A-SWEN 543.2-11-G3/8-B-SWEN 543.2-11-G3/8-A-RTEN 543.2-11-G3/8-B-RTEN 543.2-15-G1/2-A-SWEN 543.2-15-G1/2-B-SWEN 543.2-15-G1/2-A-RTEN 543.2-15-G1/2-B-RTEN 543.2-18-G3/4-A-SWEN 543.2-18-G3/4-B-SWEN 543.2-18-G3/4-A-RTEN 543.2-18-G3/4-B-RTEN 543.2-23-G1-A-SWEN 543.2-23-G1-B-SWEN 543.2-23-G1-A-RTEN 543.2-23-G1-B-RTEN 543.2-30-G11/4-A-SWEN 543.2-30-G11/4-B-SWEN 543.2-30-G11/4-A-RTEN 543.2-30-G11/4-B-RTEN 543.2-40-G2-A-SWEN 543.2-40-G2-B-SWEN 543.2-40-G2-A-RTEN 543.2-40-G2-B-RT

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback