EN 664.1 Filler Strainers Plastic, Side Installation

Filler Strainers EN 664.1: Plastic, Side Installation
ELESA original design
code: PLRF+C
Bildvarianten: G - Thread
With-IF-Award-Icon

Product description

Filler strainers EN 664.1 have a mounting flange for threaded or bayonet mount (BA) mounting of the breather cap. The strainer prevents the penetration of coarse impurities during the filling process.

The side flange is mounted to the container wall with 7 M6 screws. During assembly, it is important that the mounting screws are not overtightened (max. torque 8 Nm) to prevent deformation of the flange and thus impairment of the seal.

The M6 mounting screws for the side flange are not included.

Specification

  • Threaded flange
    Plastic
    Technopolymer (Polyamide PA)
    • Glass fiber reinforced
    • Black, matte finish

  • Filler strainer
    Plastic
    Technopolymer (Polypropylene PP)
    • Black, matte finish
    • Temperature resistant up to 194 °F (90 °C)

  • Flange for bayonet mounting
    Steel, zinc plated, blue passivated finish

  • Seal
    Cork, impregnated with rubber

RoHS

Accessory

Breather Caps EN 663
Breather Valve Caps EN 774
Breather Check Valve Caps EN 774.1

On request

  • Mounting flange without filler strainer
Hide technical drawing
EN 664.1 Plastic Filler Strainers, Side Installation sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pipe thread
d2
Bayonet mount
d3d4h1h2l1l2s
G 1 1/4BA 391.930.280.713.625.834.610.28

Build & Price

Pipe thread d1
Bayonet mount d2
Pipe thread d1
Bayonet mount d2

Front View with Hole Pattern

Sketch GN 664.1 bore

Selected Part

Total (net)
US$68.88
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
16US$68.88
799US$66.37
100249US$62.62
≥ 250US$56.35
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.661 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 664.1-G11/4EN 664.1-BA39

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback