EN 719 Domed Gear Lever Knobs Phenolic Plastic, with Tapped Hole

Photo

EN 719 Phenolic Plastic Domed Gear Lever Knobs, with Tapped Hole
ELESA original design
code: I.222

Product description

Information

Domed gear lever knobs EN 719 are very often used in place of ball knobs DIN 319 on switch levers, gear levers etc. Knobs for such applications are often chosen for ergonomical reasons.

Specification

Plastic
Duroplast (Phenolic PF)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, shiny finish

RoHS

Technical drawing

3D
Hide technical drawing
EN 719 Phenolic Plastic Domed Gear Lever Knobs, with Tapped Hole sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3ht1
min.
t2 ±0.02
0.59M 6-0.470.980.630.14
0.79M 8-0.551.220.790.14
1.02M 8M 100.671.650.790.20
1.30M 10M 120.792.131.570.31
1.50M 12-0.912.681.770.43
1.61M 14M 160.983.432.170.55

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2

Selected Part

Total US Dollars (net)
$2.92
In Stock: 2
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$2.92
10249$2.81
250499$2.65
≥ 500$2.39
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.011 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.