EN 719.1 Domed Gear Lever Knobs Phenolic Plastic, Press-On Type

Photo

EN 719.1 Phenolic Plastic Domed Gear Lever Knobs, Press-On Type
ELESA original design
code: I.222 N

Product description

Information

Domed gear lever knobs EN 719.1 satisfy by their form and ergonomical aspects. By using these knobs a threaded end on a lever is not required.

These knobs are mounted by using a plastic hammer to drive them over a shaft end which should preferably be slightly rounded or chamfered (30°).

The bushing is embedded during the manufacturing process and it does not need insertion before driving it over a shaft.

Specification

Plastic
Duroplast (Phenolic PF)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, shiny finish

Polyamide bushing
Embedded


RoHS

Technical drawing

3D
Hide technical drawing
EN 719.1 Phenolic Plastic Domed Gear Lever Knobs, Press-On Type sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Bore diameter
d3ht
0.59B 60.470.980.67
0.79B 80.551.220.83
1.02B 100.671.651.18
1.30B 100.792.131.46
1.30B 120.792.131.57
1.50B 140.912.681.97
1.61B 160.983.432.28

Build & Price

3D Product Configurator
Handle diameter d1
Bore diameter d2

Selected Part

Total US Dollars (net)
$4.45
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$4.45
10249$4.29
250499$4.05
≥ 500$3.64
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.010 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.