EN 719.2 Domed Gear Lever Knobs Technopolymer Plastic, Tapped or Press-On Type

Photo

EN 719.2 Technopolymer Plastic Domed Gear Lever Knobs, Tapped or Press-On Type Color: SW - Black, RAL 9005, shiny finish
ELESA original design code:
I.622 / I.622 N
Color: SW - Black, RAL 9005, shiny finish
EN 719.2 Technopolymer Plastic Domed Gear Lever Knobs, Tapped or Press-On Type Color: SW - Black, RAL 9005, shiny finish EN 719.2 Technopolymer Plastic Domed Gear Lever Knobs, Tapped or Press-On Type Color: BL - Blue, RAL 5024, shiny finish EN 719.2 Technopolymer Plastic Domed Gear Lever Knobs, Tapped or Press-On Type Color: GB - Yellow, RAL 1021, shiny finish EN 719.2 Technopolymer Plastic Domed Gear Lever Knobs, Tapped or Press-On Type Color: GR - Gray, RAL 7040, shiny finish EN 719.2 Technopolymer Plastic Domed Gear Lever Knobs, Tapped or Press-On Type Color: OR - Orange, RAL 2004, shiny finish EN 719.2 Technopolymer Plastic Domed Gear Lever Knobs, Tapped or Press-On Type Color: RT - Red, RAL 3000, shiny finish EN 719.2 Technopolymer Plastic Domed Gear Lever Knobs, Tapped or Press-On Type Color: WS - White, RAL 9002, shiny finish

Product description

Information

Domed gear lever knobs EN 719.2 are very often used in place of DIN 319 ball knobs on gear levers and shafts. They are often selected for ergonomical reasons.

Press-on type knobs are mounted by driving them onto a gear lever shaft with a plastic hammer. A threaded shaft is not required. During mounting, easy blows with a soft hammer are sufficient to drive the knob into place, the shaft end should be slightly rounded or chamfered (30°). The knobs sit absolute vibration-tight.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Tapped type
    Temperature resistant up to 176 °F (80 °C)
  • Press-on type
    Temperature resistant up to 122 °F (50 °C)

Color:
Black, RAL 9005, shiny finishSWSW


RoHS

Technical drawing

3D
Hide technical drawing
EN 719.2 Technopolymer Plastic Domed Gear Lever Knobs, Tapped or Press-On Type sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Tapped type
Inch only as SW
Metric in all colors, except WS
d3
Press-on type
Inch only as SW
Metric only as SW, RT, WS



Only as SW, RT
d4ht1t2 ±0.02t3
0.631/4 x 20B 1/4-0.470.980.630.140.67
0.795/16 x 18B 5/16-0.551.260.790.140.83
1.023/8 x 16B 3/8-0.671.651.180.201.18
1.341/2 x 13B 1/2-0.832.151.380.311.57
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Tapped type
Inch only as SW
Metric in all colors, except WS
d3
Press-on type
Inch only as SW
Metric only as SW, RT, WS



Only as SW, RT
d4ht1t2 ±0.02t3
0.63M 6-B 6--0.470.980.630.140.67
0.79M 8-B 8--0.551.260.790.140.83
1.02----B 80.671.651.180.200.98
1.02M 8M 10B 10--0.671.651.180.201.18
1.34M 10M 12B 10B 12-0.832.151.380.311.57

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2

Inch


Metric


Bore diameter d3

Inch


Metric


Bore diameter d3
Color
BL
GB
GR
OR
RT
SW
WS

Selected Part

Total US Dollars (net)
$1.85
In Stock: 28
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$1.85
10249$1.78
250499$1.68
≥ 500$1.51
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.