EN 839 Leveling Feet Steel, Plastic Base, Fixed Threaded Stud Type

Photo

EN 839 Steel Leveling Feet, Plastic, Fixed Threaded Stud Type
ELESA original design
code: LX-S

Product description

Information

Leveling feet EN 839 are used for applications where no jointed link is required between the base and the threaded stud. The Phillips drive at the underside has been designed for quick pre-assembly.

The values for the load bearing capacity given in the table are approximate values which, depending on conditions of use, may cause the plastic base to break. An appropriate safety factor must be taken into account.

These leveling feet are supplied assembled.

Specification

Base
Plastic
Technopolymer (Polyamide PA)

  • With adjustable hex
  • Temperature resistant up to 212 °F (100 °C)
  • Black, matte finish

Threaded stud
Steel, zinc plated, blue passivated finish


RoHS

Technical drawing

3D
Hide technical drawing
EN 839 Steel Leveling Feet, Plastic, Fixed Threaded Stud Type sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2l1l2A/FStatic load
(See information)
0.98M 61.021.422.202.52---0.430.51337 lbf (1.5 kN)
0.98M 80.750.941.342.132.91--0.430.51562 lbf (2.5 kN)
1.18M 60.941.342.13----0.470.67337 lbf (1.5 kN)
1.18M 80.710.911.302.092.87--0.470.67562 lbf (2.5 kN)
1.18M 100.710.911.301.692.092.482.870.470.67674 lbf (3 kN)
1.57M 80.550.871.262.052.83--0.530.67562 lbf (2.5 kN)
1.57M 100.871.261.652.052.442.834.020.530.67674 lbf (3 kN)
1.57M 122.052.834.02----0.530.671124 lbf (5 kN)
1.97M 101.892.683.86----0.670.75674 lbf (3 kN)
1.97M 121.892.683.86----0.670.751124 lbf (5 kN)
2.36M 121.812.603.78----0.750.941124 lbf (5 kN)
2.36M 162.604.175.75----0.750.941686 lbf (7.5 kN)

Build & Price

3D Product Configurator
Base diameter d1
Thread d2
Stud length l1

Selected Part

Total US Dollars (net)
$0.75
In Stock: 28
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$0.75
10249$0.73
250499$0.69
≥ 500$0.62
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.020 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.