AN | On the chamfer, above |
AR | On the chamfer, below |
FN | In the front, above |
FR | In the front, below |
R | Numbers increasing clockwise |
L | Numbers increasing counter-clockwise |
Bore d H7 | Counter | Indication after 1 spindle revolution | Corresponds to thread pitch in millimeters per revolution | Max. revolutions per minute |
---|---|---|---|---|
B 3/4 | 000.50 | 50 | 0.50 | 500 |
B 3/4 | 001.00 | 100 | 1.00 | 250 |
B 3/4 | 0001.0 | 10 | 1.00 | 1500 |
B 3/4 | 0002.0 | 20 | 2.00 | 1250 |
B 3/4 | 0002.5 | 25 | 2.50 | 1000 |
B 3/4 | 0003.0 | 30 | 3.00 | 830 |
B 3/4 | 0004.0 | 40 | 4.00 | 625 |
B 3/4 | 0005.0 | 50 | 5.00 | 500 |
B 3/4 | 0006.0 | 60 | 6.00 | 415 |
B 3/4 | 0010.0 | 100 | 10.00 | 250 |
Bore d H7 | Counter | Indication after 1 spindle revolution | Corresponds to thread pitch in millimeters per revolution | Max. revolutions per minute |
---|---|---|---|---|
B 20 | 000.50 | 50 | 0.50 | 500 |
B 20 | 001.00 | 100 | 1.00 | 250 |
B 20 | 0001.0 | 10 | 1.00 | 1500 |
B 20 | 0002.0 | 20 | 2.00 | 1250 |
B 20 | 0002.5 | 25 | 2.50 | 1000 |
B 20 | 0003.0 | 30 | 3.00 | 830 |
B 20 | 0004.0* | 40 | 4.00 | 625 |
B 20 | 0005.0 | 50 | 5.00 | 500 |
B 20 | 0006.0 | 60 | 6.00 | 415 |
B 20 | 0010.0 | 100 | 10.00 | 250 |
Before installing the position indicator, a locating bore for the torque limiting contact point is to be drilled on the machine side according to the sketch. With the Mounting Adaptors EN 952.1 the hollow shaft (with bore 20 H7) of the position indicator can be adapted to fit the spindle. The mounting of the position indicator is via the torque limiting contact point which is connected to the hollow spindle and secured with a set screw. Before completing the installation, turn the spindle to the starting point (0 position) and zero the position indicator. With Clamping Plates GN 953.7 spindles can be clamped and secured after adjusting. |
The digital position indicator is equipped with a hollow shaft that is slid directly onto the spindle and is connected to the spindle by a set screw. The spindle rotations are transmitted to a counter directly by a gearbox. For torque support, a pin of the housing projects into a hole made on the machine side, establishing the position relative to the mounting site. |
|||||||||||
The transmission ratio and counting direction of the counter are determined by the pitch of the adjusting spindle. The indicated value after one turn starting from the 0 position serves as a characteristic value. Decimal places are indicated in red. |
Min | Max | Price |
---|---|---|
1 | 6 | $114.97 |
7 | 99 | $110.79 |
100 | 249 | $104.52 |
≥ 250 | $94.06 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
JW Winco