GN 103 Trapezoidal Lead Screws Steel / Stainless Steel, Single- or Multi-Start

Trapezoidal Lead Screws GN 103: Steel / Stainless Steel, Single- or Multi-Start
Lead direction: RH - Right-hand thread
Material: ST - Case-hardened steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

In connection with trapezoidal lead nuts, trapezoidal lead screws GN 103 convert rotational movements into linear movements. They are used to move parts and transmit forces, such as in mechanical and plant engineering.

The threaded spindles are manufactured using a rolling process, which gives the thread a high level of strength. Depending on the application, either the nut or the threaded spindle moves axially during adjustment.

The thread dimensions of the trapezoidal lead screws comply with DIN 103. Trapezoidal thread drives can be assembled in conjunction with spindle nuts of the same thread size, number of thread starts and lead direction. The ends of the trapezoidal lead screws can be machined individually to accommodate the bearing or drive.

Specification

Case-hardened steelST C15


Stainless steelNI AISI 420 / AISI 304


RoHS

Accessory

Trapezoidal Lead Nuts GN 103.1 (Gunmetal, with Flange)
Trapezoidal Lead Nuts EN 103.1 (Plastic, with Flange)
Trapezoidal Lead Nuts GN 103.2 (with Hex)
Trapezoidal Lead Nuts GN 103.3 (Cylindrical)

Hide technical drawing
GN 103 Steel / Stainless Steel Trapezoidal Lead Screws, Single- or Multi-Start sketch

Part Options / Table

Lead direction

RHRight-hand thread
LHLeft-hand thread
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d x P
Single-start
d x Ph
Multi-start
Length lPT
Pitch
Number of
thread turns

Ph / PT
8 x 1.5-19.6939.37--
10 x 2-19.6939.37--
10 x 3-19.6939.37--
12 x 3-19.6939.37--
14 x 4-19.6939.37--
16 x 4-19.6939.37--
18 x 4-39.37---
20 x 4-39.37---
24 x 5-39.37---
30 x 6-39.37---
36 x 6-39.37---
40 x 7-39.37---
50 x 8-39.37---
-12 x 6*39.37-P32
-16 x 8*39.37-P42
-20 x 8*39.37-P42
-24 x 10*39.37-P52
-30 x 12*39.37-P62
-40 x 14*39.37-P72
* For lead direction RH only

Build & Price

Thread dxP
Thread dxph
Length l
Lead direction


Material


Thread dxP
Thread dxph
Length l
Lead direction


Material


Selected Part

Total (net)
US$12.74
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$12.74
5099US$11.68
100249US$10.62
≥ 250US$9.56
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.330 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 103-8x1,5-500-RH-STGN 103-8x1,5-500-LH-STGN 103-8x1,5-500-RH-NIGN 103-8x1,5-500-LH-NIGN 103-8x1,5-1000-RH-STGN 103-8x1,5-1000-LH-STGN 103-8x1,5-1000-RH-NIGN 103-8x1,5-1000-LH-NIGN 103-10x2-500-RH-STGN 103-10x2-500-LH-STGN 103-10x2-500-RH-NIGN 103-10x2-500-LH-NIGN 103-10x2-1000-RH-STGN 103-10x2-1000-LH-STGN 103-10x2-1000-RH-NIGN 103-10x2-1000-LH-NIGN 103-10x3-500-RH-STGN 103-10x3-500-LH-STGN 103-10x3-500-RH-NIGN 103-10x3-500-LH-NIGN 103-10x3-1000-RH-STGN 103-10x3-1000-LH-STGN 103-10x3-1000-RH-NIGN 103-10x3-1000-LH-NIGN 103-12x3-500-RH-STGN 103-12x3-500-LH-STGN 103-12x3-500-RH-NIGN 103-12x3-500-LH-NIGN 103-12x3-1000-RH-STGN 103-12x3-1000-LH-STGN 103-12x3-1000-RH-NIGN 103-12x3-1000-LH-NIGN 103-14x4-500-RH-STGN 103-14x4-500-LH-STGN 103-14x4-500-RH-NIGN 103-14x4-500-LH-NIGN 103-14x4-1000-RH-STGN 103-14x4-1000-LH-STGN 103-14x4-1000-RH-NIGN 103-14x4-1000-LH-NIGN 103-16x4-500-RH-STGN 103-16x4-500-LH-STGN 103-16x4-500-RH-NIGN 103-16x4-500-LH-NIGN 103-16x4-1000-RH-STGN 103-16x4-1000-LH-STGN 103-16x4-1000-RH-NIGN 103-16x4-1000-LH-NIGN 103-18x4-1000-RH-STGN 103-18x4-1000-LH-STGN 103-18x4-1000-RH-NIGN 103-18x4-1000-LH-NIGN 103-20x4-1000-RH-STGN 103-20x4-1000-LH-STGN 103-20x4-1000-RH-NIGN 103-20x4-1000-LH-NIGN 103-24x5-1000-RH-STGN 103-24x5-1000-LH-STGN 103-24x5-1000-RH-NIGN 103-24x5-1000-LH-NIGN 103-30x6-1000-RH-STGN 103-30x6-1000-LH-STGN 103-30x6-1000-RH-NIGN 103-30x6-1000-LH-NIGN 103-36x6-1000-RH-STGN 103-36x6-1000-LH-STGN 103-36x6-1000-RH-NIGN 103-36x6-1000-LH-NIGN 103-40x7-1000-RH-STGN 103-40x7-1000-LH-STGN 103-40x7-1000-RH-NIGN 103-40x7-1000-LH-NIGN 103-50x8-1000-RH-STGN 103-50x8-1000-LH-STGN 103-50x8-1000-RH-NIGN 103-50x8-1000-LH-NIGN 103-12x6-1000-RH-STGN 103-12x6-1000-RH-NIGN 103-16x8-1000-RH-STGN 103-16x8-1000-RH-NIGN 103-20x8-1000-RH-STGN 103-20x8-1000-RH-NIGN 103-24x10-1000-RH-STGN 103-24x10-1000-RH-NIGN 103-30x12-1000-RH-STGN 103-30x12-1000-RH-NIGN 103-40x14-1000-RH-STGN 103-40x14-1000-RH-NI

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback