GN 103.1 Trapezoidal Lead Nuts Gunmetal, Single- or Multi-Start, with Flange

Trapezoidal Lead Nuts GN 103.1: Gunmetal, Single- or Multi-Start, with Flange

Product description

Trapezoidal lead nuts GN 103.1 are used together with trapezoidal lead screws GN 103. They can be fastened to the component to be adjusted via the bores in the flange. The centering step d2 is used to position the nut.

The trapezoidal lead nuts should be lubricated to minimize wear. However, if lubrication is insufficient, the bronze alloy (gunmetal) generally has emergency running properties.

Specification

GunmetalRG (Rg7)

Accessory

Trapezoidal Lead Screws GN 103

Hide technical drawing
GN 103.1 Gunmetal Trapezoidal Lead Nuts, Single- or Multi-Start, with Flange sketch

Part Options / Table

Lead direction

RHRight-hand thread
LHLeft-hand thread
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 x P
Single-start
d1 x Ph
Multi-start
PT
Pitch
Number of
thread turns

Ph / PT
d2 h9d3 -0.008 / -0.012d4d5d6l1l2l3
8 x 1.5---0.7090.7091.381.020.140.790.280.24
10 x 2---0.9840.9841.651.340.200.980.390.24
10 x 3---0.9840.9841.651.340.200.980.390.24
12 x 3---1.1021.1021.891.500.241.100.470.31
14 x 4---1.1021.1021.891.500.241.380.470.31
16 x 4---1.1021.1021.891.500.241.730.470.31
18 x 4---1.1021.1021.891.500.241.730.470.31
20 x 4---1.2601.2602.171.770.281.730.470.31
24 x 5---1.2601.2602.171.770.281.730.470.31
30 x 6---1.4961.4962.441.970.281.810.550.31
36 x 6---1.7721.7722.762.280.282.320.630.39
40 x 7---2.4802.4803.743.070.352.870.630.39
50 x 8---2.8352.8354.333.540.433.820.710.39
-12 x 6*P321.1021.1021.891.500.241.100.470.31
-16 x 8*P421.1021.1021.891.500.241.730.470.31
-20 x 8*P421.2601.2602.171.770.281.730.470.31
-24 x 10*P521.2601.2602.171.770.281.730.470.31
-30 x 12*P621.4961.4962.441.970.281.810.550.31
-40 x 14*P722.4802.4803.743.070.352.870.630.39
* For lead direction RH only

Build & Price

Thread d1 x Ph
Thread d1 x Ph
Lead direction


Material

Thread d1 x Ph
Thread d1 x Ph
Lead direction


Material

Selected Part

Total (net)
US$74.53
In Stock: 4
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$74.53
1024US$68.32
2549US$62.11
≥ 50US$55.90
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.330 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 103.1-8x1,5-RH-RGGN 103.1-8x1,5-LH-RGGN 103.1-10x2-RH-RGGN 103.1-10x2-LH-RGGN 103.1-10x3-RH-RGGN 103.1-10x3-LH-RGGN 103.1-12x3-RH-RGGN 103.1-12x3-LH-RGGN 103.1-14x4-RH-RGGN 103.1-14x4-LH-RGGN 103.1-16x4-RH-RGGN 103.1-16x4-LH-RGGN 103.1-18x4-RH-RGGN 103.1-18x4-LH-RGGN 103.1-20x4-RH-RGGN 103.1-20x4-LH-RGGN 103.1-24x5-RH-RGGN 103.1-24x5-LH-RGGN 103.1-30x6-RH-RGGN 103.1-30x6-LH-RGGN 103.1-36x6-RH-RGGN 103.1-36x6-LH-RGGN 103.1-40x7-RH-RGGN 103.1-40x7-LH-RGGN 103.1-50x8-RH-RGGN 103.1-50x8-LH-RGGN 103.1-12x6-RH-RGGN 103.1-16x8-RH-RGGN 103.1-20x8-RH-RGGN 103.1-24x10-RH-RGGN 103.1-30x12-RH-RGGN 103.1-40x14-RH-RG

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback