GN 120 Protective Caps Plastic, for Cam Latches / Cam Locks

Protective Caps GN 120: Plastic, for Cam Latches / Cam Locks

Product description

Protective caps GN 120 are used in combination with key-actuated latching / locking devices. They prevent dirt from entering the lock / latch mechanism and can be mounted as required in a 90° grid pattern together with the housing of the latching device.

Please note: The clamping range A1 ... A9 and / or the latch distance A is reduced by the dimension b.

Specification

  • Plastic
    Technopolymer (Polyethylene)
    Black

RoHS

Hide technical drawing
GN 120 Plastic Protective Caps, for Cam Latches / Cam Locks sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
dsbh1h2Length ld2Usable for
1.140.570.080.240.430.730.790.87-GN 115.1 / GN 115.6*
1.420.810.080.310.470.911.101.181.26GN 115 / GN 115.8 / GN 115.9 / GN 119 / GN 515 / GN 516 / GN 516.1 / GN 516.5*
* Used for latches actuated by key / socket key

Build & Price

Diameter d
Square s
Diameter d
Square s

Selected Part

Total (net)
US$2.57
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$2.57
100249US$2.35
250499US$2.14
≥ 500US$1.93
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.006 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 120-29-14,5GN 120-36-20,5

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback