GN 720 Stop Latches Zinc Die-Cast, with 4 Indexing Positions

Stop Latches GN 720: Zinc Die-Cast, with 4 Indexing Positions
Color: SW - Black, RAL 9005, textured finish

Product description

Stop latches GN 720 may be used as stops, and feature a high degree of stability.

The internal ball spring indexing mechanism has four indexing mechanism at a distance of 90° each. Thanks to the bolt attachment using the countersunk screw, the latching position can be easily selected.

The latch arm is solid and may be machined, if required.

The countersunk screw is enclosed as part of the assembly.

Specification

Stop latch
Zinc die-cast
Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Silver, RAL 9006, textured finishSRSR

Indexing mechanism
Stainless steel


Countersunk screw DIN 7991
Stainless steel A2


RoHS

Hide technical drawing
GN 720 Zinc Die-Cast Stop Latches, with 4 Indexing Positions sketch

Part Options / Table

Type

AMounting with countersunk screw
Show / Hide columns

Metric

rd1bd2d3l1l2l3l4Max. load F
1.77M 60.510.750.350.470.510.330.02112 lbf (500 N)
2.56M 80.710.980.550.550.630.410.02225 lbf (1000 N)

Build & Price

Radius r
Thread d1
Type

Color
Silver
Black
Radius r
Thread d1
Type

Color
Silver
Black

Selected Part

Total (net)
US$30.65
In Stock: 913
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$30.65
100249US$28.10
250499US$25.55
≥ 500US$22.99
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.116 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 720-45-M6-A-SWGN 720-45-M6-A-SRGN 720-65-M8-A-SWGN 720-65-M8-A-SR

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback