GN 129.3 Hinges Steel, Consisting of Three Parts

Hinges GN 129.3: Steel, Consisting of Three Parts
Test1: 66

Product description

GN 129.3 hinges are used for doors that are flush with the frame on the outside and cannot be removed when assembled.

These hinges are mounted with DIN 912 socket cap screws. This allows any wall thicknesses on the housing or door to be realized via existing threads or through holes.

Specification

Body
SteelST, zinc plated, blue passivated finish


Pin
Brass, nickel plated


Washer
Brass, nickel plated


RoHS

Hide technical drawing
GN 129.3 Steel Hinges, Consisting of Three Parts sketch

Part Options / Table

Type

AMounting from the front side
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2bd1d2d3
Pin
hl3l4
max.
l5l6
max.
l7l8m1m2m3t
2.602.170.710.330.590.310.710.941.650.471.141.261.021.611.46-0.35
3.582.170.710.330.590.310.710.942.640.471.141.262.011.611.460.980.35

Build & Price

Length l1
Length l2
Type

Material

Length l1
Length l2
Type

Material

Selected Part

Total (net)
US$31.33
In Stock: 10
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$31.33
100249US$28.72
250499US$26.11
≥ 500US$23.49
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.502 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback