GN 1430 Telescopic Slides Steel, with Full Extension, Load Capacity up to 477 lbf

Telescopic Slides GN 1430: Steel, with Full Extension, Load Capacity up to 477 lbf

Product description

GN 1430 telescopic slides are installed in pairs. The stroke reaches ≈ 100 % of the nominal length l1 (full extension). The rubber stops dampen the impact of the slide in the two end positions and take on the locking function in the retracted position. This feature is noticeable through a slight resistance on opening and closing. If larger static or dynamic loads occur in the direction of extension, they should be absorbed by additional end stops.

The telescopic slides are delivered in pairs. They can be installed on either the left or right side due to the design. All mounting holes are easy to reach through auxiliary holes. Only the mounting holes are shown, but other production-related holes may be present.

Specification

Slide profile
Steel, Zinc plated, blue passivated finishZBZB


Balls
Rolling bearing steel, hardened


Ball cage
Steel, zinc plated


Rubber stop
Plastic / Elastomer


Operating temperature -4 °F to +212 °F
(-20 °C to +100 °C)


RoHS

On request

Other lengths and hole distances
Other mounting options
With latches, partially with detach function
(in retracted and / or extended position)
With locking devices
(in retracted and / or extended position)
Other finishes
With support bracket

Hide technical drawing
GN 1430 Steel Telescopic Slides, with Full Extension, Load Capacity up to 477 lbf sketch

Part Options / Table

Type

EWith rubber stop, locking device in retracted position

Identification no.

2Mounting with countersunk holes
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2 +0.16 / -0.16
Stroke
l3Fs per pair
at 10,000 cycles

at 100,000 cycles
15.7517.1332.87353 lbf (1570 N)218 lbf (970 N)
17.7219.0936.81360 lbf (1600 N)232 lbf (1030 N)
19.6921.4641.14380 lbf (1690 N)259 lbf (1150 N)
21.6523.4345.08420 lbf (1870 N)261 lbf (1160 N)
23.6225.5949.21425 lbf (1890 N)265 lbf (1180 N)
27.5629.5357.09420 lbf (1870 N)308 lbf (1370 N)
31.5033.4664.96477 lbf (2120 N)330 lbf (1470 N)
35.4337.4072.83432 lbf (1920 N)281 lbf (1250 N)
39.3741.3480.71402 lbf (1790 N)243 lbf (1080 N)
47.2449.2196.46366 lbf (1630 N)214 lbf (950 N)

Build & Price

Length l1
Type

Identification no.

Finish
ZB
Length l1
Type

Identification no.

Finish
ZB

Mounting Holes - Outer Slide

Drawing Mounting holes outer slide GN 1430
Show / Hide columns
l1a3a4a5a6
400288320--
450288320--
500352384--
550352384--
600448480--
700448480--
800384416672704
900416448768800
1000480512864896
120057660810561088

Mounting Holes - Inner Slide

Drawing mounting holtes outer slide GN 1430
Show / Hide columns
l1i1i2i3i4i5i6
40043118193268343-
45043130.5218305.5393-
50043143243343443-
55043155.5268380.5493-
60043168293418543-
70043193343493643-
80020271522.5774--
90020305589874--
100020258.5497735.5974-
1200202514827129431174

Mounting Screws

For the listed loading forces FS to be absorbed reliably in the surrounding structure, all available countersunk holes of the outer and inner slide must be used. Failure to use mounting screws reduces the specified load capacity accordingly. The following screws can be used for mounting:

Designation - Standard
Phillips countersunk flat head screw DIN 965
Phillips countersunk flat head self-tapping screw DIN 7997

Outer Slide
M 5
Size 5

Inner Slide
M 4
Size 4 / 4.5

Load Capacity

The maximum load capacity of telescopic slides depends on the slide cross-section and the nominal length l1 as well as the resulting stroke l2. Furthermore, the extension width, the slide materials used and the components of the equipment options, such as the dampened self-retracting mechanism, have a corresponding influence.
The information on the maximum load capacity of the telescopic slides was determined in endurance tests under the following conditions:

  • Slide arrangement in pairs, side mount
  • Observance of all mounting information
  • Warp-resistant test setup
  • Equal distribution of the maximum load FS over the entire extension area
  • Standard slide spacing of 450 mm
  • 10,000 or 100,000 test cycles (one extension and one retraction = one cycle)
  • Gradual increase of the load

Drawing Load capacity telescopic slides

Wear, performance, and maximum bending were assessed after each test section.

Selected Part

Total (net)
US$135.46
In Stock: 4
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
14US$135.46
59US$124.17
1024US$112.88
≥ 25US$101.59
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 6.812 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback