GN 146.1 Flanged Linear Actuator Connectors Aluminum, with 4 Mounting Holes

Photo

GN 146.1 Aluminum Flanged Linear Actuator Connectors, with 4 Mounting Holes d1: B - Bore
d1: B - Bore
GN 146.1 Aluminum Flanged Linear Actuator Connectors, with 4 Mounting Holes d1: B - Bore GN 146.1 Aluminum Flanged Linear Actuator Connectors, with 4 Mounting Holes d1: G - With sleeve bearing

Product description

Information

Flanged linear actuator connectors GN 146.1 are based on flanged connector clamps. The additionally provided mounting holes are used to connect to the drive key of a linear actuator. Bores with the designation “G” are equipped with sleeve bearings.

With the screw location z, the play of the guide bore d1 can be adjusted or the linear actuator connector can be clamped after adjustment.

For quick clamping without tools, the socket cap screw can be replaced by the adjustable lever GN 911 listed in the table as accessory.

Specification

Body
Aluminum
Powder coated
Black, RAL 9005, textured finishSWSW


Sleeve bearing
Plastic (PTFE)


Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


RoHS

Accessory

Adjustable Levers GN 911

On request

Inch size bores

Technical drawing

3D
Hide technical drawing
GN 146.1 Aluminum Flanged Linear Actuator Connectors, with 4 Mounting Holes sketch

Part Options / Table

Identification no.

2With stainless steel socket cap screw DIN 912
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore
without
sleeve bearing


with
sleeve bearing
k
Clamping
length
d2d3
Mounting screws
on the drive key
l1l2mtx1x2y1y2z
Screw
location for
screw size
Accessory
Recom. lever
GN 911 for 
z
l3
B 30G 301.570.26M 42.441.571.180.282.051.382.762.09M8-252.483.07
B 30G 302.200.33M 43.272.201.650.393.072.054.253.23M10-35--
B 40G 402.200.33M 53.272.201.650.393.072.054.253.23M10-353.073.62
B 40G 402.560.43M 53.742.561.970.553.622.445.043.86M10-50--
B 50G 502.560.43M 63.742.561.970.553.622.445.043.86M10-503.073.62
B 60G 603.150.43M 84.413.152.360.554.332.916.064.65M10-503.073.62

Build & Price

3D Product Configurator
Bore d1
Bore d1
Clamping length k
Identification no.

Finish
SW

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.341 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.