GN 150 Split Hubs Steel, for Gear Lever Handles

Photo

GN 150 Steel Split Hubs, for Gear Lever Handles

Product description

Information

Split hubs GN 150 are distinguished by the method of simple clamping to any shaft. This can be achieved without prior machining of the shaft, eliminating clamping parts and assembly work.

A further advantage is the positioning of the lever arm to any required position.

The mounting shaft tolerance should be within h11 (- 0.110 / + 0 mm). To transmit higher torques the hub can be supplied with a keyway.

Specification

Body
Steel, sintered, black oxide finish


Socket cap screw DIN 912
Steel, plain finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 150 Steel Split Hubs, for Gear Lever Handles sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Bore
b1 ±0.008b2d3d4
Gear lever handle
Length lt
min.
0.94B 10B 120.6100.51M 80.391.420.43
1.10B 12B 140.6890.59M 100.471.610.55
1.26B 14B 160.7680.67M 120.551.770.63

Build & Price

3D Product Configurator
Diameter d1
Bore d2

Selected Part

Total US Dollars (net)
$12.70
In Stock: 16
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$12.70
100249$11.64
250499$10.58
≥ 500$9.52
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.141 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 150-24-B10GN 150-24-B12GN 150-28-B12GN 150-28-B14GN 150-32-B14GN 150-32-B16

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.