GN 191.1 T-Angle Linear Actuator Connectors Aluminum

Photo

GN 191.1 Aluminum T-Angle Linear Actuator Connectors Bildzuordnung: B - Bore
Finish: SW - Black, RAL 9005, textured finish
Bildzuordnung: B - Bore
Finish: SW - Black, RAL 9005, textured finish
GN 191.1 Aluminum T-Angle Linear Actuator Connectors Bildzuordnung: B - Bore
Finish: SW - Black, RAL 9005, textured finish GN 191.1 Aluminum T-Angle Linear Actuator Connectors Bildzuordnung: G - With sleeve bearing
Finish: SW - Black, RAL 9005, textured finish

Product description

Information

T-angle linear actuator connectors GN 191.1 are based on T-angle connector clamps. The additionally provided mounting holes are used to connect to the drive key of a linear actuator. Bores with the designation “G” are equipped with sleeve bearings.

With the screw location z2, the play of the guide bore d1 can be adjusted or the linear actuator connectors can be clamped after adjustment.

For quick clamping without tools, the socket cap screw can be replaced by the adjustable lever GN 911 listed in the table as accessory.

Specification

Body
Aluminum
Powder coated
Black, RAL 9005, textured finishSWSW


Sleeve bearing
Plastic (PTFE)


Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


RoHS

Accessory

Adjustable Levers GN 911

On request

Inch size bores

Technical drawing

3D
Hide technical drawing
GN 191.1 Aluminum T-Angle Linear Actuator Connectors sketch

Part Options / Table

Identification no.

2With 2 stainless steel socket cap screws DIN 912
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore
Without
sleeve bearing


'With
sleeve bearing
d2
Bore
d3
Mounting screws
on the drive key
k
Clamping
length
l1l2mz1
Screw
location for
screw size
z2
Screw
location for
screw size
Accessory
Recommended lever
GN 911 for 
z1
l3


for z2
l3
B 18G 18B 18M 30.982.401.361.54M6-20M6-20-1.772.48

Build & Price

3D Product Configurator
Bore d1
Bore d1
Bore d2
Identification no.

Finish
SW

Selected Part

Total US Dollars (net)
$49.03
In Stock: 2
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$49.03
1024$44.95
2549$40.86
≥ 50$36.77
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.176 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.