GN 197 Monitor Mounts Aluminum

Photo

GN 197 Aluminum Monitor Mounts

Product description

Information

Monitor mounts GN 197 have a hole pattern according to the VESA standard.

The connection studs can be combined with diverse components within the connector clamp range in order to realize a wide range of mounting variants, degrees of freedom and adjustment options.

Specification

Connection plate
Aluminum
Plain, tumbled finishBL, tumbled finish


Connection stud
Aluminum
Plain, turned finish


Countersunk screws DIN 7991
Stainless steel AISI 304


RoHS

On request

With additional VESA hole patterns

Technical drawing

3D
Hide technical drawing
GN 197 Aluminum Monitor Mounts sketch

Part Options / Table

Type

AWith connection stud
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1m1m2d2l1l2l3l4s
D 182.952.951.183.743.741.810.940.20
D 183.943.941.184.724.721.810.940.20
D 202.952.951.183.743.741.891.020.20
D 203.943.941.184.724.721.891.020.20
D 252.952.951.183.743.742.131.260.20
D 253.943.941.184.724.722.131.260.20
D 302.952.95-3.743.741.57-0.20
D 303.943.94-4.724.721.57-0.20
D 402.952.95-3.743.742.05-0.20
D 403.943.94-4.724.722.05-0.20
D 502.952.95-3.743.742.56-0.20
D 503.943.94-4.724.722.56-0.20

Build & Price

3D Product Configurator
Bore diameter d1
Length m1
Length m2
Type

Finish

Application Examples

Depending on the requirements and mounting situation, GN 197 monitor mounts can be expanded with connector clamps and GN 990 construction tubes to create complete solutions for wall or floor mounting. With a wide variety of designs, such as double support arms, swivel or flange joints, there are any number of degrees of freedom and adjustment options. It is also easy to attach other accessories nearby, such as keyboard trays or hand scanner holders.

Application example GN 197
Application examples GN 197

Selected Part

Total US Dollars (net)
$38.18
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$38.18
5099$35.00
100249$31.82
≥ 250$28.63
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.348 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.