GN 20.1 Protective End Caps Stainless Steel, Hygienic Design

Protective End Caps GN 20.1: Stainless Steel, Hygienic Design
Sealing ring material: H - HNBR
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Product description

Protective end caps GN 20.1 are intended for use in hygienic areas. The metric versions comply with the guidelines of the EHEDG, the 3-A sanitary standard 88-01 and the DGUV testing principles, making them extremely suitable for use in hygienic areas.

They protect threaded studs and at the same time they replace lock nuts. The sealed mounting surface enables fastening without dead spaces. The high surface quality prevents adherence of dirt and facilitates cleaning.

Specification

End cap
Stainless steel AISI 304


Sealing ring

  • HNBRH
    Operating temperature
    -13 °F to +302 °F (-25 °C to +150 °C)
  • EPDME
    Operating temperature
    -40 °F to +248 °F (-40 °C to +120 °C)
  • FDA compliant material
  • Blue
  • Hardness 85 ±5 Shore A

RoHS

Accessory

Sealing Rings GN 7600
Combination Wrenches GN 3113

Hide technical drawing
GN 20.1 Stainless Steel Leveling Feet, Hygienic Design sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1Length ld2d3A/Ft1t2
1/2 x 132.201.101.020.87500.611.97
5/8 x 112.441.101.130.87500.812.17
3/4 x 102.681.261.291.06251.002.36
1 x 82.911.571.451.37501.202.56
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Length ld2d3A/Ft1t2
M 122.200.981.020.74800.611.97
M 162.441.101.130.86610.812.17
M 202.681.261.291.06301.002.36
M 242.911.421.451.18111.202.56

Build & Price

Thread d1

Inch


Metric


Length l
Sealing ring material


Thread d1

Inch


Metric


Length l
Sealing ring material


Selected Part

Total (net)
US$32.61
In Stock: 10
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$32.61
1024US$29.89
2549US$27.18
≥ 50US$24.46
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.350 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 20.1-1/2x13-56-HGN 20.1-1/2x13-56-EGN 20.1-5/8x11-62-HGN 20.1-5/8x11-62-EGN 20.1-3/4x10-68-HGN 20.1-3/4x10-68-EGN 20.1-1x8-74-HGN 20.1-1x8-74-EGN 20.1-M12-56-HGN 20.1-M12-56-EGN 20.1-M16-62-HGN 20.1-M16-62-EGN 20.1-M20-68-HGN 20.1-M20-68-EGN 20.1-M24-74-HGN 20.1-M24-74-E

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback