GN 20i Standard Connectors Steel, for Aluminum Profiles (i-Modular System)

Standard Connectors GN 20i: Steel, for Aluminum Profiles (i-Modular System)
i-Modular-system

i-Modular System (Item compatible)

Product description

Standard connectors GN 20i fasten aluminum profiles at right angles and secure them against twisting. This requires machining of both profiles. The internal thread can be cut directly into the end face profile holes.

If panels are used in the slot, they must be suitably pocketed.

Standard connectors are supplied in bundles. The table shows the quantity included in each bundle.

Specification

Steel
Zinc plated, blue passivated finishSZ


RoHS

Hide technical drawing
GN 20i Steel Standard Connectors, for Aluminum Profiles (i-Modular System) sketch

Part Options / Table

Type

DDoubled

Coding

CWith screw
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
nBundle
Pieces
bd1d2h1h2Length l ≈A/F
in mm
tTightening torque
in Nm
0.2440.51M 60.220.470.301.1240.5910
0.3140.67M 80.280.710.391.3850.7125

Build & Price

Slot width n
Type

Coding

Material / Finish
Bundle (Pieces)
Slot width n
Type

Coding

Material / Finish
Bundle (Pieces)

Assembly Instructions / Profile Machining

MD20i_MT-50290-0

Selected Part

Total (net)
US$11.36
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$11.36
5099US$10.41
100249US$9.47
≥ 250US$8.52
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.079 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 20i-6-D-C-SZ-4GN 20i-8-D-C-SZ-4

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback