GN 210 Control Levers Zinc Die-Cast

Control Levers GN 210: Zinc Die-Cast
Bore code: BK - Without keyway, with clamping
Finish: SR - Silver, RAL 9006, textured finish
With-IF-Award-Icon
Red-Dot

Product description

Control Levers GN 210 are used to drive shafts, such as for switching gears and engaging clutches or operating valves and latches.

The torque is transmitted through a positive connection either via a parallel key or a square drive. This ensures a defined angular position between the shaft and the handle. The angular positioncan be freely defined using control levers with smooth bore.

Control levers with parallel key or square drive can be secured axially with a countersunk washer. The versions with clamping transmit torques and forces with zero backlash via frictional locking and secure the hub axially. They are easy to install and allow for subsequent adjustment.

The rotational angle of the control levers can be held with spring plungers or limited with dowel pins. An application-specific rotational angle can be defined by using two dowel pins.

Specification

Lever body
Zinc die-castZD

  • Powder coated
    • Silver, RAL 9006, textured finishSRSR
    • Black, RAL 9005, textured finishSWSW
  • Metric Keyway DIN 6885-1
    • P9 for type K
    • JS9 for type KK
  • Inch Keyway WN 6885
    +0.002/-0 for type K / KK

Cap
Plastic, Polyamide (PA)

  • Removable
  • Gray for SR
  • Black for SW

Socket cap screw ISO 4762
for bore code BK / KK / VK
Stainless steel


RoHS

Accessory

Parallel Keys
DIN 6885 Parallel Keys (Stainless Steel)
GN 184 Countersunk Washers (Steel, Blackened Finish)
GN 184 Countersunk Washers (Steel, Zinc Plated)
GN 184.5 Countersunk Washers (Stainless Steel)
GN 614 Short Press-Fit Ball Plungers (Plastic)
GN 614 Short Press-Fit Ball Plungers (Stainless Steel)

On request

  • Inch bores
Hide technical drawing
GN 210 Zinc Die-Cast Control Levers sketch

Part Options / Table

Bore code

BWithout keyway, without clamping
BKWithout keyway, with clamping
KWith keyway, without clamping
KKWith keyway, with clamping
VWith double square, without clamping
VKWith double square, with clamping

Coding (Cap)

NPlain
Show / Hide columns

Metric

d1d2 H7
B / BK / K / KK
s H11
V / VK
bd3d4d5h1h2h3Length lrtMA max. in Nm
1.260.310.390.310.390.590.170.160.740.5870.131.423.600.390.242.9
1.570.390.470.390.470.730.200.200.930.7520.111.734.490.490.305.7
1.970.470.550.470.550.910.240.241.200.9290.162.175.590.630.3510

Build & Price

Diameter d1
Bore code






Diameter d2
Square s
Coding (Cap)

Material

Finish
Silver
Black
Diameter d1
Bore code






Diameter d2
Square s
Coding (Cap)

Material

Finish
Silver
Black

Technical Instructions

7b5518f1-b29e-44e7-8de4-ca447d74c14d

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.264 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 210-32-B8-N-ZD-SRGN 210-32-B8-N-ZD-SWGN 210-32-BK8-N-ZD-SRGN 210-32-BK8-N-ZD-SWGN 210-32-K8-N-ZD-SRGN 210-32-K8-N-ZD-SWGN 210-32-KK8-N-ZD-SRGN 210-32-KK8-N-ZD-SWGN 210-32-B10-N-ZD-SRGN 210-32-B10-N-ZD-SWGN 210-32-BK10-N-ZD-SRGN 210-32-BK10-N-ZD-SWGN 210-32-K10-N-ZD-SRGN 210-32-K10-N-ZD-SWGN 210-32-KK10-N-ZD-SRGN 210-32-KK10-N-ZD-SWGN 210-32-V8-N-ZD-SRGN 210-32-V8-N-ZD-SWGN 210-32-VK8-N-ZD-SRGN 210-32-VK8-N-ZD-SWGN 210-32-V10-N-ZD-SRGN 210-32-V10-N-ZD-SWGN 210-32-VK10-N-ZD-SRGN 210-32-VK10-N-ZD-SWGN 210-40-B10-N-ZD-SRGN 210-40-B10-N-ZD-SWGN 210-40-BK10-N-ZD-SRGN 210-40-BK10-N-ZD-SWGN 210-40-K10-N-ZD-SRGN 210-40-K10-N-ZD-SWGN 210-40-KK10-N-ZD-SRGN 210-40-KK10-N-ZD-SWGN 210-40-B12-N-ZD-SRGN 210-40-B12-N-ZD-SWGN 210-40-BK12-N-ZD-SRGN 210-40-BK12-N-ZD-SWGN 210-40-K12-N-ZD-SRGN 210-40-K12-N-ZD-SWGN 210-40-KK12-N-ZD-SRGN 210-40-KK12-N-ZD-SWGN 210-40-V10-N-ZD-SRGN 210-40-V10-N-ZD-SWGN 210-40-VK10-N-ZD-SRGN 210-40-VK10-N-ZD-SWGN 210-40-V12-N-ZD-SRGN 210-40-V12-N-ZD-SWGN 210-40-VK12-N-ZD-SRGN 210-40-VK12-N-ZD-SWGN 210-50-B12-N-ZD-SRGN 210-50-B12-N-ZD-SWGN 210-50-BK12-N-ZD-SRGN 210-50-BK12-N-ZD-SWGN 210-50-K12-N-ZD-SRGN 210-50-K12-N-ZD-SWGN 210-50-KK12-N-ZD-SRGN 210-50-KK12-N-ZD-SWGN 210-50-B14-N-ZD-SRGN 210-50-B14-N-ZD-SWGN 210-50-BK14-N-ZD-SRGN 210-50-BK14-N-ZD-SWGN 210-50-K14-N-ZD-SRGN 210-50-K14-N-ZD-SWGN 210-50-KK14-N-ZD-SRGN 210-50-KK14-N-ZD-SWGN 210-50-V12-N-ZD-SRGN 210-50-V12-N-ZD-SWGN 210-50-VK12-N-ZD-SRGN 210-50-VK12-N-ZD-SWGN 210-50-V14-N-ZD-SRGN 210-50-V14-N-ZD-SWGN 210-50-VK14-N-ZD-SRGN 210-50-VK14-N-ZD-SW

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback