GN 2240 Elastomer Jaw Couplings Aluminum, with Clamping Hub, with Metric or Inch Bores

Elastomer Jaw Couplings GN 2240: Aluminum, with Clamping Hub, with Metric or Inch Bores
Bore code: B - Without keyway
Hardness: RS - 98 Shore A, red

Product description

Elastomer jaw couplings GN 2240 can transmit very high torques while compensating for shaft misalignments and runout tolerances. They are preferred in applications where the focus lies on pure torque and power transmission.

The choice of three coupling spiders with different hardness values allows the properties of the coupling to be optimally matched to the specific requirements. The clamping hubs and simple plug-in installation make jaw couplings very easy to assemble.

With the bore code K, the keyway is always integrated into both bores d2 and d3.

Specification

  • Hub
    AluminumAL
    Anodized finish, natural color

  • Coupling spider
    Thermoplastic Polyurethane (TPU)
    Temperature resistant up to 140 °F (60 °C)

Hardness
80 Shore A, blueBS
92 Shore A, whiteWS
98 Shore A, redRS


  • Socket cap screws DIN 912
    Steel, blackened finish

  • Temperature range from:
    -4 °F up to +140 °F (-20 °C up to +60 °C)

RoHS

Accessory

Coupling Spiders GN 2240.1

Hide technical drawing
GN 2240 Aluminum Elastomer Jaw Couplings, with Clamping Hub, with Metric or Inch Bores sketch

Part Options / Table

Bore code

BWithout keyway
KWith keyway (from d1 = 30 mm)
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2 - d3 +0.001
Bore
Recommended
shaft tolerance -0.001
0.553/16-3/163/16-1/41/4-1/4-------
0.793/16-3/163/16-1/43/16-5/163/16-3/81/4-1/41/4-5/161/4-3/85/16-5/165/16-3/83/8-3/8
1.185/16-5/165/16-3/85/16-1/25/16-5/83/8-3/83/8-1/23/8-5/81/2-1/21/2-5/85/8-5/8
1.573/8-3/83/8-1/23/8-5/83/8-3/41/2-1/21/2-5/81/2-3/45/8-5/85/8-3/43/4-3/4
2.171/2-1/21/2-5/81/2-3/41/2-7/85/8-5/85/8-3/45/8-7/83/4-3/43/4-7/87/8-7/8
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1d4l1l2
Recommended shaft insertion depth
l3l4s
Recommended
installation spacing
0.55M 2M 1.6***0.870.280.140.160.20***0.04
0.79M 2.5M 2****1.180.390.200.260.30****0.04
1.18M 4M 3*****1.380.430.220.390.43*****0.06
1.57M 5-2.600.980.330.55-0.08
2.17M 6-3.071.180.410.79-0.08
* for bore d2 / d3 = 6

** for bore d2 / d3 = 14

*** for bore d2 / d3 = 1/4

**** for bore d2 / d3 = 3/8

***** for bore d2 / d3 ≥ 1/2
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 - d3 +0.001
Bore
Recommended
shaft tolerance -0.001
0.553-33-43-53-64-44-54-65-55-66-6
0.795-55-65-86-66-88-8----
1.188-88-108-128-1410-1010-1210-1412-1212-1414-14
1.5712-1212-1412-1512-1614-1414-1514-1615-1515-1616-16
2.1718-1818-1918-2018-2519-1919-2019-2520-2020-2525-25
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1d4l1l2
Recommended shaft insertion depth
l3l4s
Recommended
installation spacing
0.55M 2M 1.6*0.870.280.140.160.20*0.04
0.79M 2.5-1.180.390.200.26-0.04
1.18M 4M 3**1.380.430.220.390.43**0.06
1.57M 5-2.600.980.330.55-0.08
2.17M 6-3.071.180.410.79-0.08
* for bore d2 / d3 = 6

** for bore d2 / d3 = 14

*** for bore d2 / d3 = 1/4

**** for bore d2 / d3 = 3/8

***** for bore d2 / d3 ≥ 1/2

Build & Price

Outside diameter d1
Bore code


Bore d2
Bore d2
Bore d3
Bore d3
Material

Hardness



Outside diameter d1
Bore code


Bore d2
Bore d2
Bore d3
Bore d3
Material

Hardness



Technical Values

Show / Hide columns
d1Coupling
spider
Shore hardness
coupling spider
Rated torque
in Nm
Max. torque in NmMax. speed
(min-1)
14BS80A0.71.445000
14WS92A1.22.445000
14RS98A2445000
20BS80A1.83.631000
20WS92A3631000
20RS98A51031000
30BS80A4821000
30WS92A7.51521000
30RS98A12.52521000
40BS80A4.99.815000
40WS92A102015000
40RS98A173415000
55BS80A173411000
55WS92A357011000
55RS98A6012011000
Show / Hide columns
d1Coupling
spider
Moment of inertia in kgm2Static
torsional stiffness
in Nm/rad
Max. shaft misalignment
Lateral in mm

Axial in mm

Angular in °
14BS2.0 x 10-780.20.61
14WS2.0 x 10-7140.10.61
14RS2.0 x 10-7220.10.61
20BS1.1 x 10-6160.20.81
20WS1.1 x 10-6290.20.81
20RS1.1 x 10-6550.10.81
30BS6.2 x 10-6460.211
30WS6.2 x 10-6730.211
30RS6.2 x 10-61300.111
40BS3.7 x 10-53800.21.21
40WS3.7 x 10-55700.11.21
40RS3.7 x 10-512000.11.21
55BS1.6 x 10-414000.21.41
55WS1.6 x 10-416000.21.41
55RS1.6 x 10-426000.11.41

Temperature Correction Factors

If the ambient temperature is greater than 86 °F (30 °C), the rated torque and the maximum torque must be adjusted using the temperature correction factors.

Ambient temperature

Temperature correction factor

-4 °F up to + 86 °F (-20 °C up to +30 °C)

1

+86 °F up to +104 °F (+30 °C up to +40 °C)

0.8

+104 °F up to +140 °F (+40 °C up to +60 °C)

0.7

Misalignment and Runout Tolerances

Like all mechanical parts, shafts are subjected to manufacturing and assembly tolerances that generally cannot be entirely eliminated even with extensive technical measures.
If these deviations are not taken into account in the design, the result can be vibrations, running noises, and wear or damage to the shafts and their bearings.
Suitable couplings not only are able to effectively compensate for misalignment and runout errors, they also greatly simplify the assembly process, thereby reducing the overall labor required.
Shaft misalignment and runout errors can vary in nature and should always be taken into consideration when selecting the appropriate coupling.

Error type

Misalignment diagram

Lateral
The axes of the shafts are in fact parallel, but they are offset laterally and do not line up.

Misalignment diagram{St:_}Lateral

Angular
The axes of the shafts do not lie in the same plane; they meet at a certain angle.

Misalignment diagram{St:_}Angular

Axial
The shafts move axially along the axis of rotation.

Misalignment diagram{St:_}Axial

Runout
The shafts move radially out of the center of the axis of rotation.

Misalignment diagram{St:_}Runout

Shaft Insertion Depth

For correct fastening of the coupling hubs, the shaft must be installed according to the recommended shaft insertion depth l2. The shaft insertion depth l2 is specified in the standard sheet of the respective coupling.
If the insertion depth is too low, the shaft could slip out of the coupling, or the clamping hub could break. If the shaft is inserted too far, this can cause interference within the coupling, leading to damage.

Shaft Insertion Depth

Application Example

Application examples GN 2240

Static Torsional Stiffness and Temperature

The diagrams show the change in static torsional stiffness within the permissible operating temperature range, under the assumption that the static torsional stiffness at 68°F (20 °C) is 100 percent. The torsional stiffness of the couplings decreases with increasing temperature.

Statische Torsionssteife und Temperatur / GN 2240 / BS Statische Torsionssteife und Temperatur / GN 2240 / WS
Statische Torsionssteife und Temperatur / GN 2240 / RS

Restoring Force – Eccentricity

When the shaft ends are installed in eccentric arrangements, the coupling constantly attempts to return to its neutral position. The resulting force is referred to as restoring force.
If the couplings are installed with the lowest possible eccentricity, the resulting restoring forces are lower. This also reduces the force acting on the shaft bearing.

Rückstellkraft - Exzentrizität / GN 2240 / BS Rückstellkraft - Exzentrizität / GN 2240 / WS
Rückstellkraft - Exzentrizität / GN 2240 / RS

Selected Part

Total (net)
US$58.46
In Stock: 3
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
14US$58.46
59US$53.59
1024US$48.72
≥ 25US$43.84
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.019 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 2240-14-B3/16-3/16-AL-BSGN 2240-14-B3/16-3/16-AL-WSGN 2240-14-B3/16-3/16-AL-RSGN 2240-14-B3/16-1/4-AL-BSGN 2240-14-B3/16-1/4-AL-WSGN 2240-14-B3/16-1/4-AL-RSGN 2240-14-B1/4-1/4-AL-BSGN 2240-14-B1/4-1/4-AL-WSGN 2240-14-B1/4-1/4-AL-RSGN 2240-20-B3/16-3/16-AL-BSGN 2240-20-B3/16-3/16-AL-WSGN 2240-20-B3/16-3/16-AL-RSGN 2240-20-B3/16-1/4-AL-BSGN 2240-20-B3/16-1/4-AL-WSGN 2240-20-B3/16-1/4-AL-RSGN 2240-20-B1/4-1/4-AL-BSGN 2240-20-B1/4-1/4-AL-WSGN 2240-20-B1/4-1/4-AL-RSGN 2240-20-B3/16-5/16-AL-BSGN 2240-20-B3/16-5/16-AL-WSGN 2240-20-B3/16-5/16-AL-RSGN 2240-20-B1/4-5/16-AL-BSGN 2240-20-B1/4-5/16-AL-WSGN 2240-20-B1/4-5/16-AL-RSGN 2240-20-B5/16-5/16-AL-BSGN 2240-20-B5/16-5/16-AL-WSGN 2240-20-B5/16-5/16-AL-RSGN 2240-20-B3/16-3/8-AL-BSGN 2240-20-B3/16-3/8-AL-WSGN 2240-20-B3/16-3/8-AL-RSGN 2240-20-B1/4-3/8-AL-BSGN 2240-20-B1/4-3/8-AL-WSGN 2240-20-B1/4-3/8-AL-RSGN 2240-20-B5/16-3/8-AL-BSGN 2240-20-B5/16-3/8-AL-WSGN 2240-20-B5/16-3/8-AL-RSGN 2240-20-B3/8-3/8-AL-BSGN 2240-20-B3/8-3/8-AL-WSGN 2240-20-B3/8-3/8-AL-RSGN 2240-30-B5/16-5/16-AL-BSGN 2240-30-K5/16-5/16-AL-BSGN 2240-30-B5/16-5/16-AL-WSGN 2240-30-K5/16-5/16-AL-WSGN 2240-30-B5/16-5/16-AL-RSGN 2240-30-K5/16-5/16-AL-RSGN 2240-30-B5/16-3/8-AL-BSGN 2240-30-K5/16-3/8-AL-BSGN 2240-30-B5/16-3/8-AL-WSGN 2240-30-K5/16-3/8-AL-WSGN 2240-30-B5/16-3/8-AL-RSGN 2240-30-K5/16-3/8-AL-RSGN 2240-30-B3/8-3/8-AL-BSGN 2240-30-K3/8-3/8-AL-BSGN 2240-30-B3/8-3/8-AL-WSGN 2240-30-K3/8-3/8-AL-WSGN 2240-30-B3/8-3/8-AL-RSGN 2240-30-K3/8-3/8-AL-RSGN 2240-30-B5/16-1/2-AL-BSGN 2240-30-K5/16-1/2-AL-BSGN 2240-30-B5/16-1/2-AL-WSGN 2240-30-K5/16-1/2-AL-WSGN 2240-30-B5/16-1/2-AL-RSGN 2240-30-K5/16-1/2-AL-RSGN 2240-30-B3/8-1/2-AL-BSGN 2240-30-K3/8-1/2-AL-BSGN 2240-30-B3/8-1/2-AL-WSGN 2240-30-K3/8-1/2-AL-WSGN 2240-30-B3/8-1/2-AL-RSGN 2240-30-K3/8-1/2-AL-RSGN 2240-30-B1/2-1/2-AL-BSGN 2240-30-K1/2-1/2-AL-BSGN 2240-30-B1/2-1/2-AL-WSGN 2240-30-K1/2-1/2-AL-WSGN 2240-30-B1/2-1/2-AL-RSGN 2240-30-K1/2-1/2-AL-RSGN 2240-30-B5/16-5/8-AL-BSGN 2240-30-K5/16-5/8-AL-BSGN 2240-30-B5/16-5/8-AL-WSGN 2240-30-K5/16-5/8-AL-WSGN 2240-30-B5/16-5/8-AL-RSGN 2240-30-K5/16-5/8-AL-RSGN 2240-30-B3/8-5/8-AL-BSGN 2240-30-K3/8-5/8-AL-BSGN 2240-30-B3/8-5/8-AL-WSGN 2240-30-K3/8-5/8-AL-WSGN 2240-30-B3/8-5/8-AL-RSGN 2240-30-K3/8-5/8-AL-RSGN 2240-30-B1/2-5/8-AL-BSGN 2240-30-K1/2-5/8-AL-BSGN 2240-30-B1/2-5/8-AL-WSGN 2240-30-K1/2-5/8-AL-WSGN 2240-30-B1/2-5/8-AL-RSGN 2240-30-K1/2-5/8-AL-RSGN 2240-30-B5/8-5/8-AL-BSGN 2240-30-K5/8-5/8-AL-BSGN 2240-30-B5/8-5/8-AL-WSGN 2240-30-K5/8-5/8-AL-WSGN 2240-30-B5/8-5/8-AL-RSGN 2240-30-K5/8-5/8-AL-RSGN 2240-40-B3/8-3/8-AL-BSGN 2240-40-K3/8-3/8-AL-BSGN 2240-40-B3/8-3/8-AL-WSGN 2240-40-K3/8-3/8-AL-WSGN 2240-40-B3/8-3/8-AL-RSGN 2240-40-K3/8-3/8-AL-RSGN 2240-40-B3/8-1/2-AL-BSGN 2240-40-K3/8-1/2-AL-BSGN 2240-40-B3/8-1/2-AL-WSGN 2240-40-K3/8-1/2-AL-WSGN 2240-40-B3/8-1/2-AL-RSGN 2240-40-K3/8-1/2-AL-RSGN 2240-40-B1/2-1/2-AL-BSGN 2240-40-K1/2-1/2-AL-BSGN 2240-40-B1/2-1/2-AL-WSGN 2240-40-K1/2-1/2-AL-WSGN 2240-40-B1/2-1/2-AL-RSGN 2240-40-K1/2-1/2-AL-RSGN 2240-40-B3/8-5/8-AL-BSGN 2240-40-K3/8-5/8-AL-BSGN 2240-40-B3/8-5/8-AL-WSGN 2240-40-K3/8-5/8-AL-WSGN 2240-40-B3/8-5/8-AL-RSGN 2240-40-K3/8-5/8-AL-RSGN 2240-40-B1/2-5/8-AL-BSGN 2240-40-K1/2-5/8-AL-BSGN 2240-40-B1/2-5/8-AL-WSGN 2240-40-K1/2-5/8-AL-WSGN 2240-40-B1/2-5/8-AL-RSGN 2240-40-K1/2-5/8-AL-RSGN 2240-40-B5/8-5/8-AL-BSGN 2240-40-K5/8-5/8-AL-BSGN 2240-40-B5/8-5/8-AL-WSGN 2240-40-K5/8-5/8-AL-WSGN 2240-40-B5/8-5/8-AL-RSGN 2240-40-K5/8-5/8-AL-RSGN 2240-40-B3/8-3/4-AL-BSGN 2240-40-K3/8-3/4-AL-BSGN 2240-40-B3/8-3/4-AL-WSGN 2240-40-K3/8-3/4-AL-WSGN 2240-40-B3/8-3/4-AL-RSGN 2240-40-K3/8-3/4-AL-RSGN 2240-40-B1/2-3/4-AL-BSGN 2240-40-K1/2-3/4-AL-BSGN 2240-40-B1/2-3/4-AL-WSGN 2240-40-K1/2-3/4-AL-WSGN 2240-40-B1/2-3/4-AL-RSGN 2240-40-K1/2-3/4-AL-RSGN 2240-40-B5/8-3/4-AL-BSGN 2240-40-K5/8-3/4-AL-BSGN 2240-40-B5/8-3/4-AL-WSGN 2240-40-K5/8-3/4-AL-WSGN 2240-40-B5/8-3/4-AL-RSGN 2240-40-K5/8-3/4-AL-RSGN 2240-40-B3/4-3/4-AL-BSGN 2240-40-K3/4-3/4-AL-BSGN 2240-40-B3/4-3/4-AL-WSGN 2240-40-K3/4-3/4-AL-WSGN 2240-40-B3/4-3/4-AL-RSGN 2240-40-K3/4-3/4-AL-RSGN 2240-55-B1/2-1/2-AL-BSGN 2240-55-K1/2-1/2-AL-BSGN 2240-55-B1/2-1/2-AL-WSGN 2240-55-K1/2-1/2-AL-WSGN 2240-55-B1/2-1/2-AL-RSGN 2240-55-K1/2-1/2-AL-RSGN 2240-55-B1/2-5/8-AL-BSGN 2240-55-K1/2-5/8-AL-BSGN 2240-55-B1/2-5/8-AL-WSGN 2240-55-K1/2-5/8-AL-WSGN 2240-55-B1/2-5/8-AL-RSGN 2240-55-K1/2-5/8-AL-RSGN 2240-55-B5/8-5/8-AL-BSGN 2240-55-K5/8-5/8-AL-BSGN 2240-55-B5/8-5/8-AL-WSGN 2240-55-K5/8-5/8-AL-WSGN 2240-55-B5/8-5/8-AL-RSGN 2240-55-K5/8-5/8-AL-RSGN 2240-55-B1/2-3/4-AL-BSGN 2240-55-K1/2-3/4-AL-BSGN 2240-55-B1/2-3/4-AL-WSGN 2240-55-K1/2-3/4-AL-WSGN 2240-55-B1/2-3/4-AL-RSGN 2240-55-K1/2-3/4-AL-RSGN 2240-55-B5/8-3/4-AL-BSGN 2240-55-K5/8-3/4-AL-BSGN 2240-55-B5/8-3/4-AL-WSGN 2240-55-K5/8-3/4-AL-WSGN 2240-55-B5/8-3/4-AL-RSGN 2240-55-K5/8-3/4-AL-RSGN 2240-55-B3/4-3/4-AL-BSGN 2240-55-K3/4-3/4-AL-BSGN 2240-55-B3/4-3/4-AL-WSGN 2240-55-K3/4-3/4-AL-WSGN 2240-55-B3/4-3/4-AL-RSGN 2240-55-K3/4-3/4-AL-RSGN 2240-55-B1/2-7/8-AL-BSGN 2240-55-K1/2-7/8-AL-BSGN 2240-55-B1/2-7/8-AL-WSGN 2240-55-K1/2-7/8-AL-WSGN 2240-55-B1/2-7/8-AL-RSGN 2240-55-K1/2-7/8-AL-RSGN 2240-55-B5/8-7/8-AL-BSGN 2240-55-K5/8-7/8-AL-BSGN 2240-55-B5/8-7/8-AL-WSGN 2240-55-K5/8-7/8-AL-WSGN 2240-55-B5/8-7/8-AL-RSGN 2240-55-K5/8-7/8-AL-RSGN 2240-55-B3/4-7/8-AL-BSGN 2240-55-K3/4-7/8-AL-BSGN 2240-55-B3/4-7/8-AL-WSGN 2240-55-K3/4-7/8-AL-WSGN 2240-55-B3/4-7/8-AL-RSGN 2240-55-K3/4-7/8-AL-RSGN 2240-55-B7/8-7/8-AL-BSGN 2240-55-K7/8-7/8-AL-BSGN 2240-55-B7/8-7/8-AL-WSGN 2240-55-K7/8-7/8-AL-WSGN 2240-55-B7/8-7/8-AL-RSGN 2240-55-K7/8-7/8-AL-RSGN 2240-14-B3-3-AL-BSGN 2240-14-B3-3-AL-WSGN 2240-14-B3-3-AL-RSGN 2240-14-B3-4-AL-BSGN 2240-14-B3-4-AL-WSGN 2240-14-B3-4-AL-RSGN 2240-14-B3-5-AL-BSGN 2240-14-B3-5-AL-WSGN 2240-14-B3-5-AL-RSGN 2240-14-B3-6-AL-BSGN 2240-14-B3-6-AL-WSGN 2240-14-B3-6-AL-RSGN 2240-14-B4-4-AL-BSGN 2240-14-B4-4-AL-WSGN 2240-14-B4-4-AL-RSGN 2240-14-B4-5-AL-BSGN 2240-14-B4-5-AL-WSGN 2240-14-B4-5-AL-RSGN 2240-14-B4-6-AL-BSGN 2240-14-B4-6-AL-WSGN 2240-14-B4-6-AL-RSGN 2240-14-B5-5-AL-BSGN 2240-14-B5-5-AL-WSGN 2240-14-B5-5-AL-RSGN 2240-14-B5-6-AL-BSGN 2240-14-B5-6-AL-WSGN 2240-14-B5-6-AL-RSGN 2240-14-B6-6-AL-BSGN 2240-14-B6-6-AL-WSGN 2240-14-B6-6-AL-RSGN 2240-20-B5-5-AL-BSGN 2240-20-B5-5-AL-WSGN 2240-20-B5-5-AL-RSGN 2240-20-B5-6-AL-BSGN 2240-20-B5-6-AL-WSGN 2240-20-B5-6-AL-RSGN 2240-20-B5-8-AL-BSGN 2240-20-B5-8-AL-WSGN 2240-20-B5-8-AL-RSGN 2240-20-B6-6-AL-BSGN 2240-20-B6-6-AL-WSGN 2240-20-B6-6-AL-RSGN 2240-20-B6-8-AL-BSGN 2240-20-B6-8-AL-WSGN 2240-20-B6-8-AL-RSGN 2240-20-B8-8-AL-BSGN 2240-20-B8-8-AL-WSGN 2240-20-B8-8-AL-RSGN 2240-30-B8-8-AL-BSGN 2240-30-K8-8-AL-BSGN 2240-30-B8-8-AL-WSGN 2240-30-K8-8-AL-WSGN 2240-30-B8-8-AL-RSGN 2240-30-K8-8-AL-RSGN 2240-30-B8-10-AL-BSGN 2240-30-K8-10-AL-BSGN 2240-30-B8-10-AL-WSGN 2240-30-K8-10-AL-WSGN 2240-30-B8-10-AL-RSGN 2240-30-K8-10-AL-RSGN 2240-30-B8-12-AL-BSGN 2240-30-K8-12-AL-BSGN 2240-30-B8-12-AL-WSGN 2240-30-K8-12-AL-WSGN 2240-30-B8-12-AL-RSGN 2240-30-K8-12-AL-RSGN 2240-30-B8-14-AL-BSGN 2240-30-K8-14-AL-BSGN 2240-30-B8-14-AL-WSGN 2240-30-K8-14-AL-WSGN 2240-30-B8-14-AL-RSGN 2240-30-K8-14-AL-RSGN 2240-30-B10-10-AL-BSGN 2240-30-K10-10-AL-BSGN 2240-30-B10-10-AL-WSGN 2240-30-K10-10-AL-WSGN 2240-30-B10-10-AL-RSGN 2240-30-K10-10-AL-RSGN 2240-30-B10-12-AL-BSGN 2240-30-K10-12-AL-BSGN 2240-30-B10-12-AL-WSGN 2240-30-K10-12-AL-WSGN 2240-30-B10-12-AL-RSGN 2240-30-K10-12-AL-RSGN 2240-30-B10-14-AL-BSGN 2240-30-K10-14-AL-BSGN 2240-30-B10-14-AL-WSGN 2240-30-K10-14-AL-WSGN 2240-30-B10-14-AL-RSGN 2240-30-K10-14-AL-RSGN 2240-30-B12-12-AL-BSGN 2240-30-K12-12-AL-BSGN 2240-30-B12-12-AL-WSGN 2240-30-K12-12-AL-WSGN 2240-30-B12-12-AL-RSGN 2240-30-K12-12-AL-RSGN 2240-30-B12-14-AL-BSGN 2240-30-K12-14-AL-BSGN 2240-30-B12-14-AL-WSGN 2240-30-K12-14-AL-WSGN 2240-30-B12-14-AL-RSGN 2240-30-K12-14-AL-RSGN 2240-30-B14-14-AL-BSGN 2240-30-K14-14-AL-BSGN 2240-30-B14-14-AL-WSGN 2240-30-K14-14-AL-WSGN 2240-30-B14-14-AL-RSGN 2240-30-K14-14-AL-RSGN 2240-40-B12-12-AL-BSGN 2240-40-K12-12-AL-BSGN 2240-40-B12-12-AL-WSGN 2240-40-K12-12-AL-WSGN 2240-40-B12-12-AL-RSGN 2240-40-K12-12-AL-RSGN 2240-40-B12-14-AL-BSGN 2240-40-K12-14-AL-BSGN 2240-40-B12-14-AL-WSGN 2240-40-K12-14-AL-WSGN 2240-40-B12-14-AL-RSGN 2240-40-K12-14-AL-RSGN 2240-40-B12-15-AL-BSGN 2240-40-K12-15-AL-BSGN 2240-40-B12-15-AL-WSGN 2240-40-K12-15-AL-WSGN 2240-40-B12-15-AL-RSGN 2240-40-K12-15-AL-RSGN 2240-40-B12-16-AL-BSGN 2240-40-K12-16-AL-BSGN 2240-40-B12-16-AL-WSGN 2240-40-K12-16-AL-WSGN 2240-40-B12-16-AL-RSGN 2240-40-K12-16-AL-RSGN 2240-40-B14-14-AL-BSGN 2240-40-K14-14-AL-BSGN 2240-40-B14-14-AL-WSGN 2240-40-K14-14-AL-WSGN 2240-40-B14-14-AL-RSGN 2240-40-K14-14-AL-RSGN 2240-40-B14-15-AL-BSGN 2240-40-K14-15-AL-BSGN 2240-40-B14-15-AL-WSGN 2240-40-K14-15-AL-WSGN 2240-40-B14-15-AL-RSGN 2240-40-K14-15-AL-RSGN 2240-40-B14-16-AL-BSGN 2240-40-K14-16-AL-BSGN 2240-40-B14-16-AL-WSGN 2240-40-K14-16-AL-WSGN 2240-40-B14-16-AL-RSGN 2240-40-K14-16-AL-RSGN 2240-40-B15-15-AL-BSGN 2240-40-K15-15-AL-BSGN 2240-40-B15-15-AL-WSGN 2240-40-K15-15-AL-WSGN 2240-40-B15-15-AL-RSGN 2240-40-K15-15-AL-RSGN 2240-40-B15-16-AL-BSGN 2240-40-K15-16-AL-BSGN 2240-40-B15-16-AL-WSGN 2240-40-K15-16-AL-WSGN 2240-40-B15-16-AL-RSGN 2240-40-K15-16-AL-RSGN 2240-40-B16-16-AL-BSGN 2240-40-K16-16-AL-BSGN 2240-40-B16-16-AL-WSGN 2240-40-K16-16-AL-WSGN 2240-40-B16-16-AL-RSGN 2240-40-K16-16-AL-RSGN 2240-55-B18-18-AL-BSGN 2240-55-K18-18-AL-BSGN 2240-55-B18-18-AL-WSGN 2240-55-K18-18-AL-WSGN 2240-55-B18-18-AL-RSGN 2240-55-K18-18-AL-RSGN 2240-55-B18-19-AL-BSGN 2240-55-K18-19-AL-BSGN 2240-55-B18-19-AL-WSGN 2240-55-K18-19-AL-WSGN 2240-55-B18-19-AL-RSGN 2240-55-K18-19-AL-RSGN 2240-55-B18-20-AL-BSGN 2240-55-K18-20-AL-BSGN 2240-55-B18-20-AL-WSGN 2240-55-K18-20-AL-WSGN 2240-55-B18-20-AL-RSGN 2240-55-K18-20-AL-RSGN 2240-55-B18-25-AL-BSGN 2240-55-K18-25-AL-BSGN 2240-55-B18-25-AL-WSGN 2240-55-K18-25-AL-WSGN 2240-55-B18-25-AL-RSGN 2240-55-K18-25-AL-RSGN 2240-55-B19-19-AL-BSGN 2240-55-K19-19-AL-BSGN 2240-55-B19-19-AL-WSGN 2240-55-K19-19-AL-WSGN 2240-55-B19-19-AL-RSGN 2240-55-K19-19-AL-RSGN 2240-55-B19-20-AL-BSGN 2240-55-K19-20-AL-BSGN 2240-55-B19-20-AL-WSGN 2240-55-K19-20-AL-WSGN 2240-55-B19-20-AL-RSGN 2240-55-K19-20-AL-RSGN 2240-55-B19-25-AL-BSGN 2240-55-K19-25-AL-BSGN 2240-55-B19-25-AL-WSGN 2240-55-K19-25-AL-WSGN 2240-55-B19-25-AL-RSGN 2240-55-K19-25-AL-RSGN 2240-55-B20-20-AL-BSGN 2240-55-K20-20-AL-BSGN 2240-55-B20-20-AL-WSGN 2240-55-K20-20-AL-WSGN 2240-55-B20-20-AL-RSGN 2240-55-K20-20-AL-RSGN 2240-55-B20-25-AL-BSGN 2240-55-K20-25-AL-BSGN 2240-55-B20-25-AL-WSGN 2240-55-K20-25-AL-WSGN 2240-55-B20-25-AL-RSGN 2240-55-K20-25-AL-RSGN 2240-55-B25-25-AL-BSGN 2240-55-K25-25-AL-BSGN 2240-55-B25-25-AL-WSGN 2240-55-K25-25-AL-WSGN 2240-55-B25-25-AL-RSGN 2240-55-K25-25-AL-RS

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback