GN 230 Tenon Nuts Steel

Tenon Nuts GN 230: Steel

Product description

GN 230 tenon nuts are used for aligning and positioning of jigs and fixtures on machining tables with DIN 650 T-slots.

For this purpose they are screwed into the aligning slots of the jig or fixture.

Specification

  • Steel
    • Case-hardened
    • Blackened finish

RoHS

Hide technical drawing
GN 230 Steel Tenon Nuts sketch

Part Options / Table

Show / Hide columns

Metric

b -0.0004d1d2hLength ltFor DIN 84 / DIN 912 screws
with thread size
0.390.180.310.310.790.17M4 x 10
0.470.220.390.310.790.21M5 x 12
0.550.260.430.390.870.25M6 x 16
0.630.260.430.390.870.25M6 x 16
0.710.260.430.390.870.25M6 x 16
0.790.260.430.390.870.25M6 x 16
0.870.260.430.471.260.25M6 x 16

Build & Price

Width b
Width b

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.022 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 230-10GN 230-12GN 230-14GN 230-16GN 230-18GN 230-20GN 230-22

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback