GN 1023 Linch Pins Steel

Linch Pins GN 1023: Steel
Type: B - Angled spring retainer, with hole for loss prevention

Product description

Linch pins GN 1023 are used for quick and easy axial securing of bolts and axles in mounting holes. For example, they are suitable for lugs and flanges that must be frequently assembled and disassembled.

Type B has an additional hole in which a key ring or retaining cable can be attached to prevent loss.

Linch pins are simple standard parts that have larger tolerances due to their manufacturing process.

Specification

SteelST
Galvanic zinc plated


RoHS

Accessory

GN 111.3 Key Rings
GN 111.2 Retaining Cables
GN 111.4 Spiral Retaining Cables
GN 111 Ball Chains (Brass)
GN 111.5 Ball Chains (Stainless Steel)

Hide technical drawing
GN 1023 Steel Linch Pin sketch

Part Options / Table

Type

ARound spring retainer
BAngled spring retainer, with hole for loss prevention
Show / Hide columns

Metric

Typed1 ≈l1a ≈b max.d2 H11d3 Shaft Ø
max.
d4l2 ≈m1 max.m2 min.Suitable key ring
A0.181.57-1.850.201.040.131.770.310.23-
A0.241.65-1.890.261.060.131.850.390.28-
A0.281.650.221.890.301.060.131.850.430.30-
A0.311.650.261.890.331.060.131.850.470.30-
A0.351.650.301.890.371.060.131.890.510.30-
A0.391.650.311.890.431.060.131.890.590.30-
A0.431.650.351.890.471.060.131.930.710.30-
B0.201.26-1.420.200.980.101.400.310.23111.3-18
B0.241.65-2.050.241.260.141.770.390.28111.3-24
B0.311.65-2.050.311.260.141.810.470.30111.3-24
B0.391.770.312.050.391.260.141.890.550.30111.3-30
B0.472.170.352.360.471.770.162.480.710.30111.3-38

Build & Price

Material

Diameter d1
Length l1
Type


Material

Diameter d1
Length l1
Type


Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.044 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 1023-ST-4,5-40-AGN 1023-ST-6-42-AGN 1023-ST-7-42-AGN 1023-ST-8-42-AGN 1023-ST-9-42-AGN 1023-ST-10-42-AGN 1023-ST-11-42-AGN 1023-ST-5-32-BGN 1023-ST-6-42-BGN 1023-ST-8-42-BGN 1023-ST-10-45-BGN 1023-ST-12-55-B

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback