Hinges GN 235 are adjustable vertically or horizontally along the slots, depending on the design, and are fastened with hex head, oval head or socket cap screws with a low head.
Sufficient space (installation space) is available for screw heads (with low heads) and washers, which allows the hinges to be opened the full range of 180°.
The hinge drill pattern corresponds with that of the GN 237 hinge family, which allows the hinges to be exchangeable.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.198 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning February16, 2026, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through February 15, 2026.
Customers with pricing agreements will not be effected until annual pricing is reviewed.