GN 238 Hinges Zinc Die-Cast, Adjustable, with Cover Caps

Hinges GN 238: Zinc Die-Cast, Adjustable, with Cover Caps
Type: BJ - Adjustable on both sides
Color: SR - Silver, RAL 9006, textured finish
With-IF-Award-Icon

Product description

Hinges GN 238 allow a technically and visually perfect alignment of the door to its frame.

Hinge is available with both sides adjustable (Type BJ), one side adjustable (Type EJ), and fixed hole type (Type NJ).

The steel adjustable disk has a serrated ring on its bottom side that seats into the radially positioned serrations of the zinc hinge plate when the countersunk screw is tightened. This secures the disk in place (patented).

The plastic cover hides the adjustable disk and the screw to prevent dirt from entering, and also provides a clean, appealing look.

Specification

Hinge leafs
Zinc die-cast
Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Silver, RAL 9006, textured finishSRSR

Adjustable disk
Stainless steel AISI 303


Cover caps
Plastic

  • Black-gray for SW
  • Light gray for SR

Pin
Stainless steel AISI 303


RoHS

Hide technical drawing
GN 238 Zinc Die-Cast Hinges, Adjustable, with Cover Caps sketch

Part Options / Table

Type

BJAdjustable on both sides
EJAdjustable on one side
NJNot adjustable
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2d1d2h1 ≈h2 ≈h3l3m1m2
1.651.650.210.160.430.260.300.670.980.98
1.971.970.250.200.530.280.330.831.181.18
2.362.360.250.240.650.330.431.021.421.42

Build & Price

Width l1
Length l2
Type



Color
Silver
Black
Width l1
Length l2
Type



Color
Silver
Black

Swivelling Range

Sketch GN 238 swivelling range

Operating Principle (Type BJ)

Sketch GN 238 function

Assembly Instruction

Sketch GN 238 assembly

Selected Part

Total (net)
US$18.67
In Stock: 154
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$18.67
100249US$17.12
250499US$15.56
≥ 500US$14.00
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.114 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 238-42-42-BJ-SWGN 238-42-42-EJ-SWGN 238-42-42-NJ-SWGN 238-42-42-BJ-SRGN 238-42-42-EJ-SRGN 238-42-42-NJ-SRGN 238-50-50-BJ-SWGN 238-50-50-EJ-SWGN 238-50-50-NJ-SWGN 238-50-50-BJ-SRGN 238-50-50-EJ-SRGN 238-50-50-NJ-SRGN 238-60-60-BJ-SWGN 238-60-60-EJ-SWGN 238-60-60-NJ-SWGN 238-60-60-BJ-SRGN 238-60-60-EJ-SRGN 238-60-60-NJ-SR

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback