GN 310 Gear Lever Handles Steel, Knob Plastic

Gear Lever Handles GN 310: Steel, Knob Plastic
Type: A - Ball knob DIN 319
Finish: ZB - Zinc plated, blue passivated finish

Product description

Gear lever handles GN 310 are highly universal options for movement and operation. Used for actuating the material flow through hydraulic valves via the lever handle or, used as control levers for on / off, start / stop applications where the lever handle is attached to set collars, split hubs, or eccentric cams, are example uses of these standard parts.

The choice of knobs can be made dependent on their function and/or their modern design.

Specification

Shaft
Steel
Zinc plated, blue passivated finishZBZB


Knob
Plastic, Phenolic (PF)

  • Black, shiny finish
  • Screwed-on

RoHS

Accessory

Split Hubs GN 150 (Steel)
Split Hubs GN 150.5 (Stainless Steel)
Hubs with Eccentrical Cam GN 919 (Sintered Steel)

Hide technical drawing
GN 310 Inch Size, Steel Gear Lever Handles, Knob Plastic sketch

Part Options / Table

Type

ABall knob DIN 319
ECylindrical handle EN 519
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1l1d2d3d5l2l3l5
0.312.483.153.941/4 x 200.790.710.350.711.57
0.393.153.944.925/16 x 180.980.830.430.891.97
0.473.944.926.303/8 x 161.260.910.551.142.56
0.554.926.307.871/2 x 131.381.020.631.283.15

Build & Price

Handle diameter d1
Handle length l1
Type


Thread d2
Finish
Zinc plated, blue passivated finish
Handle diameter d1
Handle length l1
Type


Thread d2
Finish
Zinc plated, blue passivated finish

Selected Part

Total (net)
US$5.32
In Stock: 983
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$5.32
5099US$4.87
100249US$4.43
≥ 250US$3.99
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.057 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 310-8-63-A-1/4x20-ZBGN 310-8-63-E-1/4x20-ZBGN 310-8-80-A-1/4x20-ZBGN 310-8-80-E-1/4x20-ZBGN 310-8-100-A-1/4x20-ZBGN 310-8-100-E-1/4x20-ZBGN 310-10-80-A-5/16x18-ZBGN 310-10-80-E-5/16x18-ZBGN 310-10-100-A-5/16x18-ZBGN 310-10-100-E-5/16x18-ZBGN 310-10-125-A-5/16x18-ZBGN 310-10-125-E-5/16x18-ZBGN 310-12-100-A-3/8x16-ZBGN 310-12-100-E-3/8x16-ZBGN 310-12-125-A-3/8x16-ZBGN 310-12-125-E-3/8x16-ZBGN 310-12-160-A-3/8x16-ZBGN 310-12-160-E-3/8x16-ZBGN 310-14-125-A-1/2x13-ZBGN 310-14-125-E-1/2x13-ZBGN 310-14-160-A-1/2x13-ZBGN 310-14-160-E-1/2x13-ZBGN 310-14-200-A-1/2x13-ZBGN 310-14-200-E-1/2x13-ZB

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback