GN 323.8 Solid Disk Handwheels Aluminum, for Position Indicators EN 000.8 / EN 000.3

Photo

GN 323.8 Aluminum Solid Disk Handwheels, for Position Indicators EN 000.8 / EN 000.3 Type: R - With revolving handle
Type: R - With revolving handle
GN 323.8 Aluminum Solid Disk Handwheels, for Position Indicators EN 000.8 / EN 000.3 Type: R - With revolving handle GN 323.8 Aluminum Solid Disk Handwheels, for Position Indicators EN 000.8 / EN 000.3 Type: A - Without revolving handle

Product description

Information

These solid disk handwheels GN 323.8 have a recess in the hub to accept EN 000.8 or EN 000.3 position indicators.

The hub dimensions (connection dimension) correspond to those of GN 323 solid disk handwheels and/or spoked handwheels according to DIN 950.

Handwheel without handle: No mounting hole in handwheel rim.

Handle shipped loose; mounting of handle is required.

Specification

Handwheel body

  • Aluminum gravity die-cast
  • Hub machined
  • Rim turned on all sides
  • Powder coated
    Black, textured finish

Rim concentric and square to bore IT 12


Comes with set screw DIN 916


Revolving handle GN 798
Plastic
Technopolymer (Polyamide PA)
Black, matte finish


RoHS

Accessory

Position Indicators EN 000.8
Position Indicators EN 000.3

Technical drawing

3D
Hide technical drawing
GN 323.8 Aluminum Solid Disk Handwheels, for Position Indicators EN 000.8 / EN 000.3 sketch

Part Options / Table

Bore code:

BWithout keyway

Type

AWithout revolving handle
RWith revolving handle
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 H7
Bore
d3d4d5bl1l2l3Ø
Handle
For position indicators
EN 000.8
Size

EN 000.3
Size
3.150.3941.020.812.200.510.631.890.140.631.65-
3.940.3941.100.812.200.550.672.280.140.711.65-
4.920.4721.221.002.990.590.712.400.160.872.362.36
6.300.5511.421.143.070.710.792.640.160.942.362.36
7.870.7091.651.303.110.810.942.950.180.982.362.36
9.840.8661.891.463.150.911.103.210.180.982.362.36

Build & Price

3D Product Configurator
Outside diameter d1
Bore code

Bore diameter d2
Type


Installation Instructions

  1. Install the handwheel to the spindle and fasten it with the grub screw or keyway/countersunk washer.

  2. Turn the spindle to the starting point (0 position).

  3. Move position indicator "by hand“ to the 0 position before mounting it.

  4. Install the position indicator into the recess of the hub and fasten it with a screw.
    Do not apply unnecessarily excessive torque to avoid deformation of the housing!

  5. Check by turning the hand knob to ensure that the starting position of the spindle coincides with the 0 position of the two pointers (Position Indicators EN 000.8) or respectively pointer and counter (Position Indicators EN 000.3). If necessary, take out and readjust the position indicator.

Selected Part

Total US Dollars (net)
$49.56
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$49.56
5099$45.43
100249$41.30
≥ 250$37.17
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.445 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 323.8-80-B10-AGN 323.8-80-B10-RGN 323.8-100-B10-AGN 323.8-100-B10-RGN 323.8-125-B12-AGN 323.8-125-B12-RGN 323.8-160-B14-AGN 323.8-160-B14-RGN 323.8-200-B18-AGN 323.8-200-B18-RGN 323.8-250-B22-AGN 323.8-250-B22-R

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.