GN 356 Vibration Isolation Mounts Rubber, Hourglass Type, with Steel Components

Photo

GN 356 Rubber Vibration Isolation Mounts, Hourglass Type, with Steel Components Type: ES - With 1 tapped hole and 1 threaded stud
Type: ES - With 1 tapped hole and 1 threaded stud
GN 356 Rubber Vibration Isolation Mounts, Hourglass Type, with Steel Components Type: ES - With 1 tapped hole and 1 threaded stud GN 356 Rubber Vibration Isolation Mounts, Hourglass Type, with Steel Components Type: EE - With 2 tapped holes GN 356 Rubber Vibration Isolation Mounts, Hourglass Type, with Steel Components Type: SS - With 2 threaded studs

Product description

Information

Vibration isolation mounts GN 356 are suitable for the anti-vibration mounting of machine units such as compressors and pumps.

The hourglass shape absorbs side forces better compared with cylindrical vibration isolation mounts. The rubber also does not swell past the cross section d1 under pressure loads.

Specification

Mount body
Natural rubber (NR)

  • Black
  • Vulcanized to the cover plates
  • Temperature resistant up to 176 °F (80 °C)
  • Shore hardness A ±5
    Soft40
    Medium55
    Hard70

Cover plates / tapped inserts / threaded studs
Steel, zinc plated, blue passivated finish


RoHS

On request

Gray color rubber

Technical drawing

3D
Hide technical drawing
GN 356 Rubber Vibration Isolation Mounts, Hourglass Type, with Steel Components sketch

Part Options / Table

Type

EEWith 2 tapped holes
ESWith 1 tapped hole and 1 threaded stud
SSWith 2 threaded studs
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1h
Type EE

Type ES  / SS
d2d3
Thread
Length lt
0.39-0.390.31M 40.390.16
0.590.590.590.47M 40.390.16
0.790.590.590.55M 60.710.24
0.790.790.790.63M 60.710.24
0.980.790.790.79M 60.710.24
1.180.790.790.87M 80.790.31
1.570.980.981.18M 80.910.31
1.571.181.181.30M 80.910.31
1.971.181.181.65M 101.100.39
2.951.571.572.36M 121.460.47

Build & Price

3D Product Configurator
Outer diameter d1
Height h (Type EE)
Height h (Type ES / SS)
Inner diameter d2
Thread d3
Type



Hardness



Selected Part

Total US Dollars (net)
$1.91
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$1.91
100249$1.75
250499$1.60
≥ 500$1.44
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.006 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.