GN 356.3 Vibration Isolation Mounts Rubber, Hourglass Type, with Steel Components, with 2 Tapped Holes

Photo

GN 356.3 Rubber Vibration Isolation Mounts, Hourglass Type, with Steel Components, with 2 Tapped Holes

Product description

Information

Vibration isolation mounts GN 356.3 are suitable for the anti-vibration mounting of machine units such as compressors and pumps.

The hourglass shape absorbs side forces better compared with cylindrical vibration isolation mounts. The rubber also does not swell past the cross section d1 under pressure loads.

Specification

Mount body
Natural rubber (NR)

  • Black
  • Vulcanized to the cover plates
  • Temperature resistant up to 176 °F (80 °C)
  • Shore hardness A ±5
    Medium55

Cover plates / tapped inserts
Steel, zinc plated, yellow passivated finish


RoHS

On request

Gray color rubber
Versions with Shore hardness A ±5

  • Soft*40
  • Hard*70

Technical drawing

3D
Hide technical drawing
GN 356.3 Rubber Vibration Isolation Mounts, Hourglass Type, with Steel Components, with 2 Tapped Holes sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1hd2d3tSpring rate ≈
Hardness 55
Max. load
Hardness 55
Max. deflection ≈
Hardness 55
0.590.590.478 x 320.16259 lbf/in (45.3 N/mm)38.22 lbf (170 N)0.15
0.790.590.551/4 x 200.24441 lbf/in (77.3 N/mm)65.19 lbf (290 N)0.15
0.790.790.631/4 x 200.24571 lbf/in (100 N/mm)56.20 lbf (250 N)0.10
0.980.790.791/4 x 200.241386 lbf/in (242.8 N/mm)273 lbf (1214 N)0.20
1.180.790.875/16 x 180.311153 lbf/in (202 N/mm)227 lbf (1010 N)0.20
1.570.981.185/16 x 180.312281 lbf/in (399.4 N/mm)561 lbf (2496 N)0.25
1.571.181.305/16 x 180.311125 lbf/in (197.1 N/mm)332 lbf (1478 N)0.30
1.971.181.653/8 x 160.391587 lbf/in (278 N/mm)469 lbf (2085 N)0.30
2.951.572.361/2 x 130.472822 lbf/in (494.2 N/mm)1111 lbf (4942 N)0.39
* Not available from stock, requires a minimum order quantity

Build & Price

3D Product Configurator
Outer diameter d1
Height h
Inner diameter d2
Thread d3
Hardness

Selected Part

Total US Dollars (net)
$1.60
In Stock: 138
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$1.60
100249$1.47
250499$1.34
≥ 500$1.20
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.