GN 412 Indexing Plungers Zinc Die-Cast, Lock-Out and Non Lock-Out, with Mounting Flange

Indexing Plungers GN 412: Zinc Die-Cast, Lock-Out and Non Lock-Out, with Mounting Flange
Type: B - Non lock-out
Identification no.: 1 - Mounting from the front

Product description

The outstanding feature of indexing plungers GN 412 is their compact design. They are mounted either from the front with socket cap screws or from the back via the tapped threaded holes.

In type C, the knob can be turned by 30° after retracting the plunger pin, holding it in the "retracted" position using the indexing lock.

The dimensions and connection measurements match the combination with mounting blocks GN 412.1 in connection with locating bushings GN 412.2 or GN 412.3.

Specification

Guide
Zinc die-cast
Powder coated
Black, textured finish


Plunger pin
Stainless steel AISI 303


Knob
Plastic, Polyamide (PA)

  • Black, matte finish
  • Not removable

Spring
Stainless steel AISI 301


RoHS

Accessory

Mounting Blocks GN 412.1 (Zinc Die-Cast)
Locating Bushings GN 412.2 (Steel)
Locating Bushings with Tapered Flange GN 412.3
Locating Bushings GN 412.4 (Stainless steel)
Locating Bushings with Tapered Flange GN 412.5

On request

  • With red knob
Hide technical drawing
GN 412 Zinc Die-Cast Indexing Plungers, Lock-Out and Non Lock-Out, with Mounting Flange sketch

Part Options / Table

Type

BNon lock-out
CLock-out

Identification no.

1Mounting from the front
2Mounting from the back
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin 0 / -0.002
Bore +0.002 / +0.004
bd2d3d4hkl1l2
min.
l3l4sA/FtSpring load ≈
Initial

End
0.1971.380.17M 40.981.020.981.260.240.240.550.470.470.391.12 lbf (5 N)3.37 lbf (15 N)
0.2361.380.17M 40.981.020.981.260.240.240.550.470.470.391.12 lbf (5 N)3.37 lbf (15 N)
0.3151.850.21M 51.301.341.381.540.390.390.710.550.670.472.02 lbf (9 N)7.87 lbf (35 N)
0.3941.850.21M 51.301.341.381.540.390.390.710.550.670.472.02 lbf (9 N)7.87 lbf (35 N)

Build & Price

Pin diameter d1
Width b
Type


Identification no.


Pin diameter d1
Width b
Type


Identification no.


Selected Part

Total (net)
US$10.72
In Stock: 23
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$10.72
100249US$9.82
250499US$8.93
≥ 500US$8.04
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.152 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 412-5-35-B-1GN 412-5-35-C-1GN 412-5-35-B-2GN 412-5-35-C-2GN 412-6-35-B-1GN 412-6-35-C-1GN 412-6-35-B-2GN 412-6-35-C-2GN 412-8-47-B-1GN 412-8-47-C-1GN 412-8-47-B-2GN 412-8-47-C-2GN 412-10-47-B-1GN 412-10-47-C-1GN 412-10-47-B-2GN 412-10-47-C-2

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback