GN 43 Leveling Feet Stainless Steel, Tapped Socket or Threaded Stud Type, with Slotted Mounting Hole, Rectangular Shape

Leveling Feet GN 43: Stainless Steel, Tapped Socket or Threaded Stud Type, with Slotted Mounting Hole, Rectangular Shape
Type (Base): E0 - Without rubber pad, with 1 slotted hole
Version (Stud / Socket): S - Without nut, external hex at the bottom
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Leveling feet GN 43 are intended for use in aggressive environments. The wide range of possible combinations of the base and the stud / socket versions make these leveling feet universally applicable.

The leveling feet can be screwed to the mounting surface using the slotted mounting hole, which prevents lateral slippage. The types with rubber pad also protect sensitive surfaces.

These leveling feet are supplied fully assembled and cannot be disassembled.

Specification

  • Base
    Stainless steel AISI 304
    Plain, tumbled finish

  • Threaded stud / tapped socket
    Stainless steel AISI 303

  • Hex nut
    ANSI / ASME B18.2.2
    Stainless steel AISI 304

  • Rubber pad
    NBR (Perbunan®) 70 ±5 Shore A
    • Vulcanized, non-skid
    • Black

RoHS

Hide technical drawing
GN 43 Inch Thread, Stainless Steel Leveling Feet, Tapped Socket or Threaded Stud Type, with Slotted Mounting Hole, Rectangular Shape sketch

Part Options / Table

Type (Base)

E0Without rubber pad, with 1 slotted hole
E3With rubber pad, vulcanized, black, with 1 slotted hole
G0Without rubber pad, with 2 slotted holes
G3With rubber pad, vulcanized, black, with 2 slotted holes

Version (Stud / Socket)

SWithout nut, external hex at the bottom
SKWith nut, external hex at the bottom
UWithout nut, internal hex at the top, wrench flat at the bottom
UKWith nut, internal hex at the top, wrench flat at the bottom
XExternal hex, tapped socket type
Show / Hide columns

Inch

d1d2l1
Version
S / SK

Version
U / UK
l7
Version
X
l8rd3d4h1h2h6m1m2m3
3.155/16 x 18--------1.022.760.590.510.410.120.050.121.061.021.97
3.153/8 x 162.953.944.925.91----1.142.760.590.510.410.120.050.121.061.021.97
3.151/2 x 132.953.944.925.91----1.262.760.590.510.410.120.050.121.061.021.97
3.155/8 x 11----2.953.944.925.911.502.760.590.510.410.120.050.121.061.021.97
3.153/4 x 10----3.944.925.91-1.772.760.590.510.410.120.050.121.061.021.97
Show / Hide columns
d1d2h3h4A/F1
(inches)
A/F2
(inches)
A/F3
(inches)
A/F7
(inches)
t
3.155/16 x 180.47----1/20.31
3.153/8 x 160.47-11/16--1/20.39
3.151/2 x 130.47-11/16--5/80.47
3.155/8 x 11-0.71-1/25/167/80.63
3.153/4 x 10-0.75-9/167/1610.79
Show / Hide columns
d1d2Static load
Version S / SK

Version U / UK

Version X
3.155/16 x 181798 lbf (8 kN)-1798 lbf (8 kN)
3.153/8 x 163147 lbf (14 kN)-3147 lbf (14 kN)
3.151/2 x 134496 lbf (20 kN)-4496 lbf (20 kN)
3.155/8 x 11-4496 lbf (20 kN)4496 lbf (20 kN)
3.153/4 x 10-4496 lbf (20 kN)4496 lbf (20 kN)

Build & Price

Base diameter d1
Thread d2
Length l1 (S / SK)
Length l1 (U / UK)
Length l7 (X)
Type (Base)




Version (Stud / Socket)





Base diameter d1
Thread d2
Length l1 (S / SK)
Length l1 (U / UK)
Length l7 (X)
Type (Base)




Version (Stud / Socket)





Selected Part

Total (net)
US$23.70
In Stock: 92
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$23.70
5099US$21.73
100249US$19.75
≥ 250US$17.78
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 43-80-5/16x18-26-E0-XGN 43-80-5/16x18-26-E3-XGN 43-80-5/16x18-26-G0-XGN 43-80-5/16x18-26-G3-XGN 43-80-3/8x16-75-E0-SGN 43-80-3/8x16-75-E3-SGN 43-80-3/8x16-75-G0-SGN 43-80-3/8x16-75-G3-SGN 43-80-3/8x16-75-E0-SKGN 43-80-3/8x16-75-E3-SKGN 43-80-3/8x16-75-G0-SKGN 43-80-3/8x16-75-G3-SKGN 43-80-3/8x16-100-E0-SGN 43-80-3/8x16-100-E3-SGN 43-80-3/8x16-100-G0-SGN 43-80-3/8x16-100-G3-SGN 43-80-3/8x16-100-E0-SKGN 43-80-3/8x16-100-E3-SKGN 43-80-3/8x16-100-G0-SKGN 43-80-3/8x16-100-G3-SKGN 43-80-3/8x16-125-E0-SGN 43-80-3/8x16-125-E3-SGN 43-80-3/8x16-125-G0-SGN 43-80-3/8x16-125-G3-SGN 43-80-3/8x16-125-E0-SKGN 43-80-3/8x16-125-E3-SKGN 43-80-3/8x16-125-G0-SKGN 43-80-3/8x16-125-G3-SKGN 43-80-3/8x16-150-E0-SGN 43-80-3/8x16-150-E3-SGN 43-80-3/8x16-150-G0-SGN 43-80-3/8x16-150-G3-SGN 43-80-3/8x16-150-E0-SKGN 43-80-3/8x16-150-E3-SKGN 43-80-3/8x16-150-G0-SKGN 43-80-3/8x16-150-G3-SKGN 43-80-3/8x16-29-E0-XGN 43-80-3/8x16-29-E3-XGN 43-80-3/8x16-29-G0-XGN 43-80-3/8x16-29-G3-XGN 43-80-1/2x13-75-E0-SGN 43-80-1/2x13-75-E3-SGN 43-80-1/2x13-75-G0-SGN 43-80-1/2x13-75-G3-SGN 43-80-1/2x13-75-E0-SKGN 43-80-1/2x13-75-E3-SKGN 43-80-1/2x13-75-G0-SKGN 43-80-1/2x13-75-G3-SKGN 43-80-1/2x13-100-E0-SGN 43-80-1/2x13-100-E3-SGN 43-80-1/2x13-100-G0-SGN 43-80-1/2x13-100-G3-SGN 43-80-1/2x13-100-E0-SKGN 43-80-1/2x13-100-E3-SKGN 43-80-1/2x13-100-G0-SKGN 43-80-1/2x13-100-G3-SKGN 43-80-1/2x13-125-E0-SGN 43-80-1/2x13-125-E3-SGN 43-80-1/2x13-125-G0-SGN 43-80-1/2x13-125-G3-SGN 43-80-1/2x13-125-E0-SKGN 43-80-1/2x13-125-E3-SKGN 43-80-1/2x13-125-G0-SKGN 43-80-1/2x13-125-G3-SKGN 43-80-1/2x13-150-E0-SGN 43-80-1/2x13-150-E3-SGN 43-80-1/2x13-150-G0-SGN 43-80-1/2x13-150-G3-SGN 43-80-1/2x13-150-E0-SKGN 43-80-1/2x13-150-E3-SKGN 43-80-1/2x13-150-G0-SKGN 43-80-1/2x13-150-G3-SKGN 43-80-1/2x13-32-E0-XGN 43-80-1/2x13-32-E3-XGN 43-80-1/2x13-32-G0-XGN 43-80-1/2x13-32-G3-XGN 43-80-5/8x11-75-E0-UGN 43-80-5/8x11-75-E3-UGN 43-80-5/8x11-75-G0-UGN 43-80-5/8x11-75-G3-UGN 43-80-5/8x11-75-E0-UKGN 43-80-5/8x11-75-E3-UKGN 43-80-5/8x11-75-G0-UKGN 43-80-5/8x11-75-G3-UKGN 43-80-5/8x11-100-E0-UGN 43-80-5/8x11-100-E3-UGN 43-80-5/8x11-100-G0-UGN 43-80-5/8x11-100-G3-UGN 43-80-5/8x11-100-E0-UKGN 43-80-5/8x11-100-E3-UKGN 43-80-5/8x11-100-G0-UKGN 43-80-5/8x11-100-G3-UKGN 43-80-5/8x11-125-E0-UGN 43-80-5/8x11-125-E3-UGN 43-80-5/8x11-125-G0-UGN 43-80-5/8x11-125-G3-UGN 43-80-5/8x11-125-E0-UKGN 43-80-5/8x11-125-E3-UKGN 43-80-5/8x11-125-G0-UKGN 43-80-5/8x11-125-G3-UKGN 43-80-5/8x11-150-E0-UGN 43-80-5/8x11-150-E3-UGN 43-80-5/8x11-150-G0-UGN 43-80-5/8x11-150-G3-UGN 43-80-5/8x11-150-E0-UKGN 43-80-5/8x11-150-E3-UKGN 43-80-5/8x11-150-G0-UKGN 43-80-5/8x11-150-G3-UKGN 43-80-5/8x11-38-E0-XGN 43-80-5/8x11-38-E3-XGN 43-80-5/8x11-38-G0-XGN 43-80-5/8x11-38-G3-XGN 43-80-3/4x10-100-E0-UGN 43-80-3/4x10-100-E3-UGN 43-80-3/4x10-100-G0-UGN 43-80-3/4x10-100-G3-UGN 43-80-3/4x10-100-E0-UKGN 43-80-3/4x10-100-E3-UKGN 43-80-3/4x10-100-G0-UKGN 43-80-3/4x10-100-G3-UKGN 43-80-3/4x10-125-E0-UGN 43-80-3/4x10-125-E3-UGN 43-80-3/4x10-125-G0-UGN 43-80-3/4x10-125-G3-UGN 43-80-3/4x10-125-E0-UKGN 43-80-3/4x10-125-E3-UKGN 43-80-3/4x10-125-G0-UKGN 43-80-3/4x10-125-G3-UKGN 43-80-3/4x10-150-E0-UGN 43-80-3/4x10-150-E3-UGN 43-80-3/4x10-150-G0-UGN 43-80-3/4x10-150-G3-UGN 43-80-3/4x10-150-E0-UKGN 43-80-3/4x10-150-E3-UKGN 43-80-3/4x10-150-G0-UKGN 43-80-3/4x10-150-G3-UKGN 43-80-3/4x10-45-E0-XGN 43-80-3/4x10-45-E3-XGN 43-80-3/4x10-45-G0-XGN 43-80-3/4x10-45-G3-X

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback