GN 430 Ledge Handles Aluminum Handle Profile, Plastic End Caps

Ledge Handles GN 430: Aluminum Handle Profile, Plastic End Caps
Finish: EL - Anodized finish, natural color
With-IF-Award-Icon

Product description

A typical field of application for ledge handles GN 430 are doors of protective enclosures on machines and devices. They are also suitable as drawer handles.

The screw channel for M6 screws allows any number of mounting screws at any position within the dimension l2.

The aluminum profile is available in any length, and the end caps are also available individually. Special lengths can be delivered even in relatively small quantities.

Specification

Handle profile
Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
  • Anodized finish, natural colorELEL

End caps
Plastic, Polyamide (PA)
Black-gray


RoHS

On request

  • Special lengths
  • Various inch and metric size fasteners and kit packaging
Hide technical drawing
GN 430 Aluminum Ledge Handles, Plastic End Caps sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1b1b2b3h1h2l2
Screw area
l3t
4.331.420.510.311.340.942.600.870.47
5.121.420.510.311.340.943.390.870.47
5.911.420.510.311.340.944.170.870.47
7.871.420.510.311.340.946.140.870.47
9.841.420.510.311.340.948.110.870.47
11.811.420.510.311.340.9410.080.870.47
15.751.420.510.311.340.9414.020.870.47
19.691.420.510.311.340.9417.950.870.47

Build & Price

Length l1
Finish
EL
SW
Length l1
Finish
EL
SW

Information on Mounting with a Screw Channel

Thanks to the screw channel running all the way through, any number of screws with standard thread M6 can be placed in any location within the screw area l2. Please note the following guide values:

• Minimum screw-in depth: 0.39" (10 mm)
• Max. load per screw: 90 lbf (400 N)
• Max. tightening torque: 4 Nm

22d700ac-2d76-4f80-ba85-2ddd15998aab

Application Examples

3401e3dd-9d7b-4ec9-9b00-c8ae18891eea

Selected Part

Total (net)
US$10.46
In Stock: 11
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$10.46
100249US$9.59
250499US$8.72
≥ 500US$7.84
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.189 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 430-110-SWGN 430-110-ELGN 430-130-SWGN 430-130-ELGN 430-150-SWGN 430-150-ELGN 430-200-SWGN 430-200-ELGN 430-250-SWGN 430-250-ELGN 430-300-SWGN 430-300-ELGN 430-400-SWGN 430-400-ELGN 430-500-SWGN 430-500-EL

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback