Twistable two-way mounting clamps GN 475 connect rods and tubes within the mounting clamp system under any adjustable angle. With the angle adjustment released, the mounting clamp halves stay connected with formlocking effect.
In the standard version, the clamping screws at the clamping threads d3 and d4 are the DIN 912 socket cap screws with hexagonal socket. They can be replaced by adjustable lever kits GN 511 (part number see dimensional table).
Specification
Body
Aluminum
Matte, tumbled finishMT
Anodized finish, blackELS
Socket cap screws DIN 912
Stainless steel AISI 304
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.075 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning February 16, 2026, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through February 15, 2026.
Customers with pricing agreements will not be affected until annual pricing is reviewed.