GN 485 Base Plate Swivel Mounting Clamps Aluminum

Base Plate Swivel Mounting Clamps GN 485: Aluminum
Finish: ELS - Anodized finish, black
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Base plate swivel mounting clamps GN 485 can be combined with swivel mounting clamps GN 482, T-swivel mounting clamps GN 483 and attachment swivel mounting clamps GN 484 with the same k dimensions to mounting clamp joints. Clamping kits with screw GN 511.1 (type S) and adjustable lever (type K) are available for this purpose (part number, see dimensional table).

The bore distance m of base plate swivel mounting clamps GN 485 corresponds to base plate mounting clamps GN 473, mounting clamps GN 477, flanged mounting bolts GN 480 as well as retaining magnets GN 51.6.

Specification

Aluminum

  • Matte, tumbled finishMT
  • Anodized finish, blackELS

RoHS

Accessory

GN 511.1 Clamping Kits
GN 480.1 Round Rods / Tubes
GN 51.6 Retaining Magnets

Hide technical drawing
GN 485 Aluminum Base Plate Swivel Mounting Clamps sketch

Part Options / Table

Show / Hide columns

Metric

kbd1d2
For
screw
d3
Swivel
bore
d4l1l2l3l4l5mClamping kit for d3
Type K
Clamping kit for d3
Type S
0.631.141.24M 40.180.300.980.670.280.120.310.87GN 511.1-M4-16-KGN 511.1-M4-16-S
0.791.381.50M 50.220.351.180.790.310.100.391.06GN 511.1-M5-20-KGN 511.1-M5-20-S
0.981.611.77M 60.260.411.460.960.390.160.491.26GN 511.1-M6-25-KGN 511.1-M6-25-S
1.181.731.97M 60.260.411.751.160.490.260.591.42GN 511.1-M6-30-KGN 511.1-M6-30-S

Build & Price

Width k
Finish
Width k
Finish

Application Examples

dc8f1f3f-5a44-4671-9cec-62f137e8bb8c

Selected Part

Total (net)
US$29.95
In Stock: 4
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$29.95
1024US$27.46
2549US$24.96
≥ 50US$22.46
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.044 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 485-16-MTGN 485-16-ELSGN 485-20-MTGN 485-20-ELSGN 485-25-MTGN 485-25-ELSGN 485-30-MTGN 485-30-ELS

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback