GN 586.1 Safety Swivel Load Rings Steel

Photo

GN 586.1 Steel Safety Swivel Load Rings

Product description

Information

GN 586.1 safety swivel load rings can be folded and rotated in all directions, carrying the full load in any approved tension direction.

These load rings offer a high load carrying capacity and are tested to meet high safety standards in all load directions (safety factor 4).

The nominal values for load capacity in the table are for the most extreme loading conditions listed, and are also clearly marked on the ring.

GN 586.1 safety swivel load rings comply with Machinery Directive 2006/42/EG and are BG tested.

The integrated RFID transponder is used to clearly identify the lifting gear, e.g. during the prescribed regular inspection.

This series replaces the previous GN 586 safety swivel load rings for metric sizes.

Specification

Load ring
Steel
German Material No. 1.6541

  • Forged
  • High-strength tempered
  • 100 % electromagnetic tensile tested
    according to EN 1677
  • Bright pink powder coated finish

Bracket
Steel

  • Forged
  • High-strength tempered
  • 100 % electromagnetic tensile tested
  • Bright pink powder coated finish

Threaded bolt
Steel

  • High-strength tempered (Property Class 12.9)
  • Delta-Tone® finish
    (inorganic zinc flake coating)

Bushing
Steel, galvanically zinc plated


RoHS

Technical drawing

3D
Hide technical drawing
GN 586.1 Steel Safety Swivel Load Rings sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Thread
d2h1h2h3h4k1k2k3k4k5l1l2rA/F1
in mm
A/F2
in mm
Tightening torque
in Nm
Nominal load (WLL)
in metric tons
M 80.943.432.951.571.380.472.051.342.951.770.431.181.26135300.63
M 100.943.432.951.541.420.472.051.342.951.770.591.181.26176600.9
M 121.023.432.951.501.460.472.051.342.951.770.711.261.261981501.35
M 161.183.903.351.541.810.532.201.503.391.850.871.361.5024101502
M 201.775.004.332.172.170.653.232.134.452.521.261.971.8930124003.5
M 241.775.634.922.642.280.713.232.135.123.071.461.971.8936147604.5
M 302.366.695.792.643.150.894.062.565.943.151.932.362.64461710006.7

Build & Price

3D Product Configurator
Thread d1

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.660 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.