b | d | h1 | h2 | k1 | k2 | Nominal load (WLL) in metric tons | Max. permissible lashing force in daN (LC) |
---|---|---|---|---|---|---|---|
3.94 | 1.38 | 1.63 | 2.24 | 0.63 | 1.18 | 1.6 | 3200 |
5.39 | 1.97 | 2.32 | 3.15 | 0.91 | 1.61 | 3.2 | 6400 |
6.77 | 2.36 | 2.81 | 3.90 | 1.06 | 2.01 | 5 | 10000 |
8.98 | 3.15 | 3.74 | 5.12 | 1.50 | 2.76 | 10 | 20000 |
Mounting |
|||||||||||
Quantity |
1 |
1 |
2 |
2 |
2 |
2 |
2 |
3 and 4 |
3 and 4 |
3 and 4 |
|
Angle of |
0° |
90° |
0° |
90° |
0° to 45° |
45° to 60° |
asymmetric |
0° to 45° |
45° to 60° |
asymmetric |
|
Factor |
1 |
1 |
2 |
2 |
1,4 |
1 |
1 |
2,1 |
1,5 |
1 |
|
100 |
1,6 t |
1,6 t |
3,2 t |
3,2 t |
2,2 t |
1,6 t |
1,6 t |
3,4 t |
2,4 t |
1,6 t |
The load capacity table shows the maximum loads in metric tons. |
|||||||||||||||||||||||||||||||||||
The marks can be used to check the wear of the lifting point. |
|||||||||||||||||||||||||||||||||||
Use permitted |
Use not permitted |
||||||||||||||||||||||||||||||||||
Show / Hide columns
|
|||||||||||||||||||||||||||||||||||
The welding must be carried out by a certified welder according to EN 287-1. |
|||||||||||||||||||||||||||||||||||
The operating instructions contains further guidelines and is included with every lifting point. |
Min | Max | Price |
---|---|---|
1 | 4 | $57.53 |
5 | 9 | $52.73 |
10 | 24 | $47.94 |
≥ 25 | $43.15 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
JW Winco