Square cam action indexing plungers GN 612.3 are best utilized in applications where the pin may need to be retracted periodically. By rotating the lever arm 180° the plunger pin is withdrawn. The notch allows for safe positioning while the plunger pin is held in the retracted position.
The square body allows the indexing plunger to be welded in any desired position. To prevent excessive heat build-up and the resulting change in the spring properties, mounting the part by spot-welding is recommended.
The plastic ribbed sleeve offers an aesthetically pleasing and comfortable finger grip.
Specification
Guide
Steel
Blackened finish
Weldable
Plunger pin
Steel, nitrided
Latch arm
Steel, sintered
Sleeve for type B
Plastic, Polyamide (PA)
Black, matte finish
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.167 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning February 16, 2026, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through February 15, 2026.
Customers with pricing agreements will not be affected until annual pricing is reviewed.