GN 615 Ball Plungers Steel / Stainless Steel, with Slot

Photo

GN 615 Steel / Stainless Steel Ball Plungers, with Slot Type: K - Steel, standard spring load
Type: K - Steel, standard spring load
GN 615 Steel / Stainless Steel Ball Plungers, with Slot Type: K - Steel, standard spring load GN 615 Steel / Stainless Steel Ball Plungers, with Slot Type: KN - Stainless steel, standard spring load GN 615 Steel / Stainless Steel Ball Plungers, with Slot Type: KS - Steel, high spring load GN 615 Steel / Stainless Steel Ball Plungers, with Slot Type: KSN - Stainless steel, high spring load
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Ball plungers GN 615 are used as locating devices, detent pins, pressure pins and ejectors. A typical example is push-on / push-off applications.

Ball plungers mounted in various control levers are also perfect solutions for snap-indexing mechanism applications.

Specification

Type K / KS

  • Housing
    Steel, blackened finish

  • Ball
    Steel, hardened
    European Standard No. 1.3505


Type KN / KSN

  • Housing
    Stainless steel AISI 303

  • Ball
    Stainless steel AISI 420C
    Hardened


Spring
Stainless steel AISI 631


Identification of Type KS / KSN:
Housing with 2 longitudinal markings


RoHS

Technical drawing

3D
Hide technical drawing
GN 615 Steel / Stainless Steel Ball Plungers, with Slot sketch

Part Options / Table

Type

KSteel, standard spring load
KSSteel, high spring load
KNStainless steel, standard spring load
KSNStainless steel, high spring load
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Type K

Type KN

Type KS
Type KSN
d2Length l ±0.004w
Compression
Spring load ≈
Standard (Type K/KN)
Initial


End
Spring load ≈
High (Type KS/KSN)
Initial


End
-M 2-0.040.1570.010.18 lbf (0.8 N)0.34 lbf (1.5 N)--
M 3M 3-0.060.2760.020.67 lbf (3 N)1.01 lbf (4.5 N)--
M 4M 4M 40.100.3540.031.91 lbf (8.5 N)3.15 lbf (14 N)2.70 lbf (12 N)4.05 lbf (18 N)
M 5M 5M 50.120.4720.041.80 lbf (8 N)3.15 lbf (14 N)3.37 lbf (15 N)4.95 lbf (22 N)
M 6M 6M 60.140.5510.042.47 lbf (11 N)4.05 lbf (18 N)4.27 lbf (19 N)6.29 lbf (28 N)
M 8M 8M 80.180.6300.064.05 lbf (18 N)6.97 lbf (31 N)8.09 lbf (36 N)13.94 lbf (62 N)
M 10M 10M 100.240.7480.085.40 lbf (24 N)10.12 lbf (45 N)12.81 lbf (57 N)23.38 lbf (104 N)
M 12M 12M 120.310.8660.105.85 lbf (26 N)11.02 lbf (49 N)13.71 lbf (61 N)24.73 lbf (110 N)
M 16M 16M 160.390.9450.149.22 lbf (41 N)19.33 lbf (86 N)15.29 lbf (68 N)31.92 lbf (142 N)
M 20M 20M 200.471.1810.1812.59 lbf (56 N)24.95 lbf (111 N)18.88 lbf (84 N)37.32 lbf (166 N)
M 24M 24M 240.591.3390.2218.21 lbf (81 N)33.95 lbf (151 N)28.55 lbf (127 N)53.28 lbf (237 N)

Build & Price

3D Product Configurator
Thread d1 (Type K)
Thread d1 (Type KN)
Thread d1 (Type KS / KSN)
Type




Selected Part

Total US Dollars (net)
$1.91
In Stock: 571
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$1.91
100249$1.75
250499$1.60
≥ 500$1.44
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.