Type (Pairings)
N Bronze / steel, lubrication possible
W Steel PTFE / steel, self lubricated
Type (Pairings): N - Bronze / steel, lubrication possible
Show / Hide columns
Part Number d1 +0.001
Bore d2 -0.0004 b1 -0.008 b2 w
Max. tilting angle
0.197 +0.001
0.236 +0.001
0.315 +0.001
0.394 +0.001
0.472 +0.001
0.551 +0.001
0.630 +0.001
0.709 +0.001
0.787 +0.001
0.866 +0.001
0.984 +0.001
1.181 +0.001
0.5118 -0.0004
0.6299 -0.0004
0.7480 -0.0004
0.8661 -0.0004
1.0236 -0.0004
1.1024 -0.0004
1.2598 -0.0004
1.3780 -0.0004
1.5748 -0.0004
1.6535 -0.0004
1.8504 -0.0004
2.1654 -0.0004
0.315 -0.008
0.354 -0.008
0.472 -0.008
0.551 -0.008
0.630 -0.008
0.748 -0.008
0.827 -0.008
0.906 -0.008
0.984 -0.008
1.102 -0.008
1.220 -0.008
1.457 -0.008
0.24
0.27
0.35
0.41
0.47
0.53
0.59
0.65
0.71
0.79
0.87
0.98
13°
14°
16°
15°
17°
648.8-5-13-N 0.197 +0.001 0.5118 -0.0004 0.315 -0.008 0.24 13°
648.8-6-16-N 0.236 +0.001 0.6299 -0.0004 0.354 -0.008 0.27 13°
648.8-8-19-N 0.315 +0.001 0.7480 -0.0004 0.472 -0.008 0.35 14°
648.8-10-22-N 0.394 +0.001 0.8661 -0.0004 0.551 -0.008 0.41 13°
648.8-12-26-N 0.472 +0.001 1.0236 -0.0004 0.630 -0.008 0.47 13°
648.8-14-28-N 0.551 +0.001 1.1024 -0.0004 * 0.748 -0.008 0.53 16°
648.8-16-32-N 0.630 +0.001 1.2598 -0.0004 0.827 -0.008 0.59 15°
648.8-18-35-N 0.709 +0.001 1.3780 -0.0004 0.906 -0.008 0.65 15°
648.8-20-40-N 0.787 +0.001 1.5748 -0.0004 0.984 -0.008 0.71 14°
648.8-22-42-N 0.866 +0.001 1.6535 -0.0004 1.102 -0.008 0.79 15°
648.8-25-47-N 0.984 +0.001 1.8504 -0.0004 1.220 -0.008 0.87 15°
648.8-30-55-N 1.181 +0.001 2.1654 -0.0004 1.457 -0.008 0.98 17°
Filter combination produces no result.
Type (Pairings): W - Steel PTFE / steel, self lubricated
Show / Hide columns
Part Number d1 +0.001
Bore d2 -0.0004 b1 -0.008 b2 w
Max. tilting angle
0.197 +0.001
0.236 +0.001
0.315 +0.001
0.394 +0.001
0.472 +0.001
0.551 +0.001
0.630 +0.001
0.709 +0.001
0.787 +0.001
0.866 +0.001
0.984 +0.001
1.181 +0.001
0.5118 -0.0004
0.6299 -0.0004
0.7480 -0.0004
0.8661 -0.0004
1.0236 -0.0004
1.1024 -0.0004
1.2598 -0.0004
1.3780 -0.0004
1.5748 -0.0004
1.6535 -0.0004
1.8504 -0.0004
2.1654 -0.0004
0.315 -0.008
0.354 -0.008
0.472 -0.008
0.551 -0.008
0.630 -0.008
0.748 -0.008
0.827 -0.008
0.906 -0.008
0.984 -0.008
1.102 -0.008
1.220 -0.008
1.457 -0.008
0.24
0.27
0.35
0.41
0.47
0.53
0.59
0.65
0.71
0.79
0.87
0.98
13°
14°
16°
15°
17°
648.8-5-13-W 0.197 +0.001 0.5118 -0.0004 0.315 -0.008 0.24 13°
648.8-6-16-W 0.236 +0.001 0.6299 -0.0004 0.354 -0.008 0.27 13°
648.8-8-19-W 0.315 +0.001 0.7480 -0.0004 0.472 -0.008 0.35 14°
648.8-10-22-W 0.394 +0.001 0.8661 -0.0004 0.551 -0.008 0.41 13°
648.8-12-26-W 0.472 +0.001 1.0236 -0.0004 0.630 -0.008 0.47 13°
648.8-14-28-W 0.551 +0.001 1.1024 -0.0004 * 0.748 -0.008 0.53 16°
648.8-16-32-W 0.630 +0.001 1.2598 -0.0004 0.827 -0.008 0.59 15°
648.8-18-35-W 0.709 +0.001 1.3780 -0.0004 0.906 -0.008 0.65 15°
648.8-20-40-W 0.787 +0.001 1.5748 -0.0004 0.984 -0.008 0.71 14°
648.8-22-42-W 0.866 +0.001 1.6535 -0.0004 1.102 -0.008 0.79 15°
648.8-25-47-W 0.984 +0.001 1.8504 -0.0004 1.220 -0.008 0.87 15°
648.8-30-55-W 1.181 +0.001 2.1654 -0.0004 1.457 -0.008 0.98 17°
Filter combination produces no result.
Show / Hide columns
Metric
d1 +0.001
Bore d2 -0.0004 b1 -0.008 b2 w
Max. tilting angle
0.197
0.236
0.315
0.394
0.472
0.551
0.630
0.709
0.787
0.866
0.984
1.181
0.5118
0.6299
0.7480
0.8661
1.0236
1.1024*
1.2598
1.3780
1.5748
1.6535
1.8504
2.1654
0.315
0.354
0.472
0.551
0.630
0.748
0.827
0.906
0.984
1.102
1.220
1.457
0.24
0.27
0.35
0.41
0.47
0.53
0.59
0.65
0.71
0.79
0.87
0.98
13°
14°
16°
15°
17°
0.197 0.5118 0.315 0.24 13°
0.236 0.6299 0.354 0.27 13°
0.315 0.7480 0.472 0.35 14°
0.394 0.8661 0.551 0.41 13°
0.472 1.0236 0.630 0.47 13°
0.551 1.1024* 0.748 0.53 16°
0.630 1.2598 0.827 0.59 15°
0.709 1.3780 0.906 0.65 15°
0.787 1.5748 0.984 0.71 14°
0.866 1.6535 1.102 0.79 15°
0.984 1.8504 1.220 0.87 15°
1.181 2.1654 1.457 0.98 17°
Filter combination produces no result.