GN 666.5 Tubular Grip Handles Stainless Steel, Mounting from the Back

Tubular Grip Handles GN 666.5: Stainless Steel, Mounting from the Back
Type: K - With plastic cover
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Tubular grip handles GN 666.5, type E are completely made of stainless steel, making them suitable for use in hygienic environments.

Specification

Handle tube
Stainless steel AISI 304, wall thickness 1.5 mm
Ground, matte shiny finish


Handle legs
Stainless steel AISI 304
Ground, matte shiny finish


Covers

  • Thermoplastic elastomer (TPE) for type K
    Black, matte finish
  • Stainless steel AISI 304 for type E

RoHS

On request

  • Special lengths
  • Various inch and metric size fasteners and kit packaging
Hide technical drawing
GN 666.5 Stainless Steel Tubular Grip Handles, Mounting from the Back sketch

Part Options / Table

Type

KWith plastic cover
EWith stainless steel cover
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2l1 ±0.02d4hl3t
min.
1.185/16 x 188.000.792.3610.550.59
1.185/16 x 1810.000.792.3612.560.59
1.185/16 x 1812.000.792.3614.570.59
1.185/16 x 1816.000.792.3618.540.59
1.185/16 x 1820.000.792.3622.560.59
1.185/16 x 1824.000.792.3626.570.59
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2l1 ±0.02d4hl3t
min.
1.18M 6M 87.870.792.3610.430.59
1.18M 6M 89.840.792.3612.400.59
1.18M 6M 811.810.792.3614.370.59
1.18M 6M 815.750.792.3618.310.59
1.18M 6M 819.690.792.3622.240.59
1.18M 6M 823.620.792.3626.180.59

Build & Price

Handle diameter d1
Thread d2

Inch


Metric


Length l1
Type


Handle diameter d1
Thread d2

Inch


Metric


Length l1
Type


Mounting Information

99aef659-7276-4320-a65e-e79f0d37de65

Application Example

96505c2b-29fa-4bb6-ac24-4fff796805d3

Tubular grip handles GN 666.5 and GN 666.7 allow the mounting of a pair of handles in the opposite position. This method could be used on doors (double handle).

Generally a modification of the thread length l4 is required for this. The included
threaded pin DIN 913-M8x25-A2 of the mounting stud may need to be replaced by a longer threaded pin in order for the handles to be mounted properly.

Handles with a modified thread length l4 are available upon request.

Selected Part

Total (net)
US$95.11
In Stock: 7
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$95.11
5099US$87.18
100249US$79.26
≥ 250US$71.33
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.058 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 666.5-1,18-5/16x18-8,00-KGN 666.5-1,18-5/16x18-8,00-EGN 666.5-1,18-5/16x18-10,00-KGN 666.5-1,18-5/16x18-10,00-EGN 666.5-1,18-5/16x18-12,00-KGN 666.5-1,18-5/16x18-12,00-EGN 666.5-1,18-5/16x18-16,00-KGN 666.5-1,18-5/16x18-16,00-EGN 666.5-1,18-5/16x18-20,00-KGN 666.5-1,18-5/16x18-20,00-EGN 666.5-1,18-5/16x18-24,00-KGN 666.5-1,18-5/16x18-24,00-EGN 666.5-30-M6-200-KGN 666.5-30-M6-200-EGN 666.5-30-M8-200-KGN 666.5-30-M8-200-EGN 666.5-30-M6-250-KGN 666.5-30-M6-250-EGN 666.5-30-M8-250-KGN 666.5-30-M8-250-EGN 666.5-30-M6-300-KGN 666.5-30-M6-300-EGN 666.5-30-M8-300-KGN 666.5-30-M8-300-EGN 666.5-30-M6-400-KGN 666.5-30-M6-400-EGN 666.5-30-M8-400-KGN 666.5-30-M8-400-EGN 666.5-30-M6-500-KGN 666.5-30-M6-500-EGN 666.5-30-M8-500-KGN 666.5-30-M8-500-EGN 666.5-30-M6-600-KGN 666.5-30-M6-600-EGN 666.5-30-M8-600-KGN 666.5-30-M8-600-E

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback