SB | Steel thrust pin, with seal |
SA* | Steel thrust pin, without seal |
d1 | Side thrust force F0 ≈ at l2 | l1 -0.06 | d2 | a1 | a2 | ||||
---|---|---|---|---|---|---|---|---|---|
0.20 | 4.50 lbf (20 N) | 11.24 lbf (50 N) | 22.48 lbf (100 N) | 0.45 | 0.75 | 1.04* | M 12 | 0.10 | 0.22 |
0.24 | 8.99 lbf (40 N) | 16.86 lbf (75 N) | 33.72 lbf (150 N) | 0.45 | 0.75 | 1.04* | M 12 | 0.12 | 0.30 |
0.39 | 22.48 lbf (100 N) | 44.96 lbf (200 N) | 67.44 lbf (300 N) | 0.71 | 1.24 | 1.77* | M 18 x 1.5 | 0.20 | 0.42 |
d1 | k | l2 | l3 | s | w | x1 | x2 | Part number installation tool |
---|---|---|---|---|---|---|---|---|
0.20 | 1.5 x 45° | 0.26 | 0.24 | 0.39 | 0.06 | 0.07 | 0.05 | 713.1-5.6 |
0.24 | 1.5 x 45° | 0.42 | 0.39 | 0.39 | 0.07 | 0.07 | 0.06 | 713.1-5.6 |
0.39 | 2 x 45° | 0.66 | 0.63 | 0.63 | 0.13 | 0.13 | 0.11 | 713.1-10 |
w = Movement of thrust pin For thrust points (workpiece heights) between a1 and a2 a value for x lying between x1 and x2 has to be used (interpolation). |
|||||||||||
By observing the above values the full movement of the side thrust pin will be available to cover the tolerance of the workpiece. |
|||||||||||
For inserting the side thrust pins the use of a Installation Tools GN 713.1 installation tool is recommended. |
Min | Max | Price |
---|---|---|
1 | 49 | $14.78 |
50 | 99 | $13.55 |
100 | 249 | $12.32 |
≥ 250 | $11.09 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351