GN 723.4 Knurled Control Knobs Aluminum, Plain Bore Type

Knurled Control Knobs GN 723.4: Aluminum, Plain Bore Type
Type: S - With scale 0...9, 20 graduations
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Knurled control knobs GN 723.4 can be combined with control knob flanges GN 723.3 which offer the following advantages:

  • They are provided with a reference mark relating to the scale on the control knobs
  • They give additional support to the control shaft
  • The version with a friction ring prevents unexpected movement through vibration

Scale and arrow on the control knobs are indelibly marked and easily legible.

Besides the standard scale (type S) they can be supplied with any type of graduation.

Regarding design, numbering run, numbering position and numbering sequence of the scale please see the layout for scale knobs on the order sheet "How to Order Graduations".

Specification

Knob
Aluminum

  • Anodized finish, natural color
  • Arrow for type M
    Laser engraved
  • Scale for type S
    Laser engraved

Socket set screw DIN 916
Stainless steel
with internal hex and serrated point


RoHS

Accessory

GN 723.3 Control Knob Flanges
GN 826 Control Knob Flanges (for Adjustable Spindles)

On request

  • Special graduations
    (see "How to Order Graduations")
Hide technical drawing
GN 723.4 Aluminum Knurled Control Knobs, Plain Bore Type sketch

Part Options / Table

Type

NNeutral
MWith arrow
SWith scale 0...9, 20 graduations
Show / Hide columns

Metric

d1d2 H8d3 -0.008d4d5l1l2l3l4t1
min.
t2
1.06B 6-1.3190.93M 41.000.300.410.490.930.30
1.34B 6B 81.6141.16M 51.160.370.530.511.040.37
1.65B 8B 101.9691.48M 51.320.410.610.591.200.45

Build & Price

Outside diameter d1
Bore d2
Type



Outside diameter d1
Bore d2
Type



Knurled Control Knob GN 723.4 combined with Control Knob Flange GN 723.3

Sketch 723.4 comb. w. 723.3

Graduations - "How to Order"

MD164_SB-15361-1

Information

The size of numbers and length of graduations depend on the number of graduations, quantity of numbers and the scale ring diameter.
The scales are engraved with laser precision.

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.083 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 723.4-27-B6-NGN 723.4-27-B6-MGN 723.4-27-B6-SGN 723.4-34-B6-NGN 723.4-34-B6-MGN 723.4-34-B6-SGN 723.4-34-B8-NGN 723.4-34-B8-MGN 723.4-34-B8-SGN 723.4-42-B8-NGN 723.4-42-B8-MGN 723.4-42-B8-SGN 723.4-42-B10-NGN 723.4-42-B10-MGN 723.4-42-B10-S

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback