GN 7233 Multiple-Joint Hinges Stainless Steel, Concealed, with Opening Angle of 120°

Multiple-Joint Hinges GN 7233: Stainless Steel, Concealed, with Opening Angle of 120°
Type: L - Left-hand assembly angle bracket
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Multiple-joint hinges GN 7233 are installed on the inside of flaps, hatches and doors to save space and ensure protection against vandalism. The hinges have a maximum opening angle of 120°, allowing for easy accessibility and making them suitable for use with medium-thick door leaves.

Use of this hinge type leaves housing exteriors free of attachments that do not match the design or that should be avoided entirely in the interests of fast and easy cleaning.

Multiple-joint hinges are typically used in pairs, meaning that one L type and one R type is used per opening. For higher loads, e.g. from large hatches, these can be supplemented with additional hinges of any type.

Specification

Hinge
Stainless steel AISI 304NI
Matte, tumbled finishMT


Friction bearing
Bronze
Self lubricated


RoHS

Accessory

GN 2370 Spacer Plates
GN 2372 Spacer Plates (with Tapped Holes)
GN 2376 Mounting Plates

On request

  • Other materials
  • Other finishes
  • Other assembly angle brackets
  • Other opening angles
  • Other max. wall thicknesses
  • Other lifting motion
Hide technical drawing
GN 7233 Stainless Steel Multiple-Joint Hinges, Concealed, with Opening Angle of 120° sketch

Part Options / Table

Type

LLeft-hand assembly angle bracket
RRight-hand assembly angle bracket
Show / Hide columns

Metric

l1dh1h2h3l2l3l4l5l6l7l8l9m1m2rsxy
1.180.170.300.980.160.770.962.462.700.911.970.862.180.710.162.260.120.390.88
1.570.210.301.100.161.021.423.113.781.332.591.103.050.980.202.760.160.911.20
1.970.260.391.380.161.381.814.135.313.123.230.114.461.180.244.130.200.791.46
2.360.330.491.570.161.572.405.126.653.444.230.695.791.420.314.920.201.341.97

Build & Price

Material

Length l1
Type


Finish
Material

Length l1
Type


Finish

Installation Position - Pivot Characteristics

Multiple-joint hinges can be installed on the housing with the slotted holes of the assembly angle brackets that are either perpendicular or parallel to the hinge axis. This results in the two pivot characteristics depicted.

MD7233{St:_}NA-34398-0

Application Examples

MD7233{St:_}AN-34392-0

Adjustment and Mounting Options

7391aa93-d22c-4a1b-9b3f-338085a4ba76

Multiple-joint hinges can be adjusted in three planes during installation. For example, this allows compensation for tolerances or establishing of required compressive forces for seals.
Two planes can be adjusted via parallel or perpendicular slotted holes in the assembly angle brackets. In the third plane, position corrections can be made using GN 2370 spacer plates.
GN 2372 spacer plates with tapped holes as well as GN 2376 mounting plates with threaded studs are also available for mounting the hinges. The latter can be welded on or inserted through the wall from the outside and fastened in place.
All accessory items are designed for use with both assembly angle brackets.

Design Variants

Flaps, hatches and doors can be inset, surface-mounted or mitered. The maximum wall thicknesses and bend sizes for planned sheet metal constructions arise from the respective installation type.

  1. Assembly angle brackets mounted to the housing with slotted holes perpendicular to the hinge axis:

daf78b68-8280-4754-9b4d-40fa91c976a0
Show / Hide columns
l1s1 max.b1s2 max.b2 max.s3 max.b3 max.
30151...∞1...∞101010
40201...∞1...∞221818
50251...∞1...∞383030
60321...∞1...∞504040

  1. Assembly angle brackets mounted to the housing with slotted holes parallel to the hinge axis:

7747f719-d684-47c2-aa79-e31d98c06547
Show / Hide columns
l1s4 max.b4 max.s5b5 max.s6 max.b6 max.
30101...∞1...∞151010
40221...∞1...∞201818
50381...∞1...∞253030
60501...∞1...∞324040

The design variants shown represent standard installation conditions. If the installation position of the hinge is changed or one of the two wall thickness dimensions s or b are lower, the maximum achievable dimensions change independently of each other. This makes it possible in some cases to work with larger wall thickness dimensions than those specified with the same hinge size. A simple design check via CAD or a test setup is therefore recommended.

Construction Example

MD7233{St:_}AN-34389-0

Load Capacity

The maximum load capacity of the multiple-joint hinges specified below applies to the standard use cases and serves for orientation in the case of deviating applications. The resulting forces lead to slight elastic deformation, which can be compensated for by means of the adjustment options, if necessary.

7a255965-c94b-4a17-b4da-4a3aecfe33ef
Show / Hide columns
Max. load capacity
per hinge pair

l1


FA (axial)


FR (radial)
3022.48 lbf (100 N)67.44 lbf (300 N)
4039.34 lbf (175 N)146 lbf (650 N)
5039.34 lbf (175 N)169 lbf (750 N)
6033.72 lbf (150 N)124 lbf (550 N)

Security Information

The information in the operating instruction must be observed during installation, initial operation, and use. It is enclosed with the product and is provided digitally on the product page at jwwinco.com

Selected Part

Total (net)
US$118.91
In Stock: 7
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$118.91
1024US$109.00
2549US$99.10
≥ 50US$89.19
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.330 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 7233-NI-30-L-MTGN 7233-NI-30-R-MTGN 7233-NI-40-L-MTGN 7233-NI-40-R-MTGN 7233-NI-50-L-MTGN 7233-NI-50-R-MTGN 7233-NI-60-L-MTGN 7233-NI-60-R-MT

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback