GN 7243 Multiple-Joint Hinges Aluminum, Concealed, with Opening Angle of 120°

Multiple-Joint Hinges GN 7243: Aluminum, Concealed, with Opening Angle of 120°

Product description

Multiple-joint hinge GN 7243 are installed on the inside of flaps, hatches and doors to save space and ensure protection against vandalism. The hinge has a maximum opening angle of 120°, allowing for easy accessibility and making them suitable for use with medium-thick door leaves.

Use of this hinge type leaves housing exteriors free of attachments that do not match the design or that should be avoided entirely in the interests of fast and easy cleaning.

Multiple-joint hinges are typically used in pairs. For higher loads, e.g. from large doors, these can be supplemented with additional hinges. Four reinforced washers are supplied for assembly, which can be used with mounting screws of thread size M6.

Specification

  • Body
    AluminumAL
    Anodized finish, natural colorELEL

  • Hinge pins / washers
    Stainless steel AISI 304

  • Friction bearing
    Plastic
    • Self-lubricated
    • Temperature resistant from -40 °F to +194 °F (-40 °C to +90 °C)

RoHS

Accessory

GN 7247.2 Spacer Plates
GN 7247.4 Spacer Plates with Tapped Holes
GN 7247.6 Mounting Plates with Threaded Studs

On request

  • Other finishes / colors
  • Other mounting flanges
  • Other opening angles
  • Other max. wall thicknesses
  • Other lifting motion
Hide technical drawing
GN 7243 Aluminum Multiple-Joint Hinges, Concealed, with Opening Angle of 120° sketch

Part Options / Table

Show / Hide columns

Metric

l1d1d2h1h2l2l3l4l5l6l7l8l9l10m1m2m3m4m5rsxy
2.950.260.162.361.181.751.182.013.903.670.943.171.642.732.400.311.571.811.102.870.281.421.10

Build & Price

Material

Length l1
Finish / Color
Anodized finish
Material

Length l1
Finish / Color
Anodized finish

Installation Position – Pivot Characteristics

Multiple-joint hinges can be installed on the housing with the slotted holes of the mounting flanges that are either perpendicular or parallel to the hinge axis. This results in the two pivot characteristics depicted.

MD7243{St:_}NA-24451-0

Application Examples

MD7243{St:_}NA-24498-0

Adjustment and Mounting Options

MD7243{St:_}NA-24524-0

Multiple-joint hinges can be adjusted in three planes during installation. For example, this allows compensation for tolerances or establishing of required compressive forces for seals.
Two planes can be adjusted via parallel or perpendicular slotted holes in the mounting flanges. In the third plane, position corrections can be made using GN 7247.2 spacer plates.
GN 7247.4 spacer plates with tapped holes as well as GN 7247.6 mounting plates with threaded studs are also available for mounting the hinges. The latter can be welded on or inserted through the wall from the outside and fastened in place.
The holes d2 are used to accomodate clamping or positioning pins, making it easy to position the hinge. This also prevents unintended turning or slipping under load. The pins cannot be removed for subsequent adjustment.

Design Variants

Flaps, hatches and doors can be inset, surface-mounted or mitered. The maximum wall thicknesses and bend sizes for planned sheet metal constructions arise from the respective installation type.

  1. Mounting flange mounted to the housing with slotted holes parallel to the hinge axis:

MD7243{St:_}NA-24457-0
Show / Hide columns
l1s1 max.b1s2b2 max.s3 max.b3 max.
75241 ... ∞1 ... ∞202020

  1. Mounting flange mounted to the housing with slotted holes perpendicular to the hinge axis:

MD7243{St:_}NA-24459-0
Show / Hide columns
l1s4 max.b4s5b5 max.s6 max.b6 max.
75201 ... ∞1 ... ∞242020

The design variants shown represent standard installation conditions. If the installation position of the hinge is changed or one of the two wall thickness dimensions s or b are lower, the maximum achievable dimensions change independently of each other. This makes it possible in some cases to work with larger wall thickness dimensions than those specified with the same hinge size. A simple design check via CAD or a test setup is therefore recommended.

Construction Example

MD7243{St:_}AN-24723-0

Load Capacity

The maximum load of the multiple-joint hinges specified below applies to the standard use cases and serves for orientation in the case of deviating applications. The resulting forces lead to slight elastic deformation, which can be compensated for by means of the adjustment options, if necessary.

MD7243{St:_}BL-24561-0
Show / Hide columns
Max. load capacity
per hinge pair

l1


FA (axial)


FR (radial)
75146 lbf (650 N)169 lbf (750 N)

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.650 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 7243-AL-75-EL

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback