GN 749 Threaded Plugs Steel

Photo

GN 749 Steel Threaded Plugs Type: A - NBR rubber seal (Perbunan<sup>®</sup>)
Type: A - NBR rubber seal (Perbunan®)
GN 749 Steel Threaded Plugs Type: A - NBR rubber seal (Perbunan<sup>®</sup>) GN 749 Steel Threaded Plugs Type: B - FPM rubber seal (Viton<sup>®</sup>)

Product description

Information

The seal of GN 749 threaded plugs is embedded in a radial recess, and thus cannot be lost or squeezed out during tightening.

The information about the operating pressure are non-binding guide values and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.

Specification

Body
Steel

  • Property class 5.8
  • Ultrasonically and tensile tested
  • Zinc plated, nano-passivated finish (silver / yellowish)

Type A

  • Temperature resistant up to 212 °F (100 °C)
  • Seal
    Rubber NBR (Perbunan®)

Type B

  • Temperature resistant up to 356 °F (180 °C)
  • Seal
    Rubber FPM (Viton®)
    Identification by non-black coloring

RoHS

Technical drawing

3D
Hide technical drawing
GN 749 Steel Threaded Plugs sketch

Part Options / Table

Type

ANBR rubber seal (Perbunan®)
BFPM rubber seal (Viton®)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Fine thread

Pipe thread
d2 -0.014d3l1l2sMax. permissible
operating pressure in bar
Recommended tightening
torque in Nm
M 8 x 1--0.470.390.310.160.164008
M 10 x 1-G 1/80.550.470.310.160.2040012
M 12 x 1.5--0.670.570.470.200.2440025
M 14 x 1.5-G 1/40.750.650.470.200.2440030
M 16 x 1.5-G 3/80.870.740.470.200.3140050
M 18 x 1.5--0.940.820.470.200.3140060
M 20 x 1.5--1.020.900.550.200.3940070
M 22 x 1.5--1.060.960.550.200.3940080
--G 1/21.060.940.550.200.3940080
M 24 x 1.5--1.181.060.550.200.4740095
M 26 x 1.5M 27 x 2G 3/41.261.150.630.200.47400120
M 30 x 1.5--1.461.290.630.260.67400190
M 33 x 2-G 11.571.410.630.260.67400225
M 42 x 2-G 1 1/41.971.800.630.260.87315360
M 48 x 2-G 1 1/22.172.000.630.260.94315400

Build & Price

3D Product Configurator
Fine thread d1
Pipe thread d1
Type


Selected Part

Total US Dollars (net)
$1.66
In Stock: 1868
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$1.66
5099$1.52
100249$1.38
≥ 250$1.24
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.010 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.